|  | 
 
             
			 
                  
			
				| 
						
							| Product Advantages |  
							| Modular Construction: High power, coolant, servo, DeviceNet, and discrete signal capabilities are built into separate modules making maintenance easy - increasing commonality and flexibility for the customer.Extremely High Moment Capacity and Strength: The QC-210 utilizes the same proven locking mechanism as the QC-200 Series Tool Changers - exceeding 200 kg robot load specifications.Internally Routed Cabling: Supports integrated valve and DeviceNet options - making it easy to add and remove the valve and DeviceNet module.Easy Dress: The modules are designed to place electrical, pneumatic, and water ports in-line. Modules can be rearranged on Tool Changer to accommodate dress needs.Weight and Size Reduction: Weight and size are kept as small as possible without reducing reliability or performance.Mounts Directly to Most 200 kg Robots: Supports 125 mm ISO mounting pattern with a stack height of 103 mm.
 |  |   QC-210 with Pneumatic module and Control module
 |  
 
		| 
		| 
		
		| Suggested Payload Limit: | 660 lb |  
		
		| Locking Force @ 80 psi (5.5 bar): | 7000 lb |  
		
		| Static Moment Capacity (X & Y): | 24000 lbf-in |  
		
		| Static Moment Capacity (Z): | 20000 lbf-in |  
		
		| Positional Repeatability - (X, Y, & Z): | 0.0006 in |  
		
		| Weight - when coupled: | 17.4 lb |  
		
		| Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): | 0.0787 in |  | 
 
		| 
 
 
		
		| 9630-20-210.pdf | QC-210 Tool Changer Drawing |  | 
 
		| 
 
		
		| Control and Signal Modules 
 
		
		
		| CYP1 | PROFINET Modules |  | CYP1 PROFINET Module provides safe and reliable control over your tool changer. It comes feature rich with connectors for PROFINET to control the tool changer as well as downstream devices, integrated web server for easy diagnostics and control, tool ID switch, tool changer status inputs, and is safety focused with ATI’s tool stand interlock technology. | Flat A with JU10 or JU11 | Yes |  
		| DA4 | DeviceNet Quick-Connect Modules |  | DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Double Solenoid Valve with TSI on Master. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. | Flat A with J-module | No |  
		| DB10 | DeviceNet Quick-Connect Modules |  | Quick Connect Capable DeviceNet Module with (2) Mini Conn for DeviceNet and Aux. Power Interface, TSI on Tool, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock/Unlock/RTL Sensing, LED Cables on Master. Tool-ID from Tool module also supported. | Flat A with J-module | No |  
		| DB10Z1-M,DB10-T,DB13-T | DeviceNet Quick-Connect Modules |  | Quick Connect Capable DeviceNet Module with (2) Mini Conn for DeviceNet and Aux. Power Interface, TSI on Tool, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock/Unlock/RTL Sensing, LED Cables on Master. Tool-ID from Tool module also supported. | Flat A with J-module | No |  
		| DB12-M,DB10-T | DeviceNet Quick-Connect Modules |  | Quick Connect Capable DeviceNet Module with Arc Prevention, no TSI Bypass, Block Latch without Tool | Flat A with J-module | No |  
		| DB12-M,DB13-T | DeviceNet Quick-Connect Modules |  | Quick Connect Capable DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface, TSI on Tool w/ No RTL Bypass and Latch Disable Function, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master (RTL Sensors in Series). Tool-ID from the Tool module also supported | Flat A with J-module | No |  
		| DB15-M,DB10-T | DeviceNet Quick-Connect Modules |  | Quick Connect Capable DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface, TSI on Tool, No RTL Bypass, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master (RTL Sensors in Series). Includes 3-Pin M8 Connector for Air Supply Pressure Monitoring. Tool-ID from the Tool module also supported. | Flat A with J-module | No |  
		| DB2 | DeviceNet Quick-Connect Modules |  | DeviceNet Module, Supporting an Integrated Valve with Tool Stand Interlock (TSI) on Tool | Flat A with J-module | No |  
		| DD3 | InstaTool Modules |  | InstaTool™ DeviceNet Module, Standard Mini Connectors, TSI on Tool, CEM | Flat A with J-module | No |  
		| DKD | EtherNet/IP Modules |  | EtherNet/IP Module supports DHCP functionality with DeviceNet and Aux. Power pass-through, TSI on Tool, supports Tool-ID. Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched, and DeviceNet Power. | Flat A with J-module | No |  
		| DKF | EtherNet/IP Modules |  | EtherNet/IP Module with integrated Ethernet switch, supports DHCP functionality and EtherNet/IP Quick Connect | Flat A with J-module | No |  
		| DKG-M,DKF-T,DKQ-T | EtherNet/IP Modules |  | EtherNet/IP Module w/integrated switch supporting DHCP, Quick Connect, Input and Switched Auxillary Power pass-thru, TSI on Tool. M12 D-coded Connector for Ethernet communication, Mini 4-pin Connector for Input power/Switched Aux Power. Lock/Unlock/RTL. | Flat A with J-module | No |  
		| DKK-M,DKF-T | EtherNet/IP Modules |  | EtherNet/IP Module with integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, Non-RTL Bypassed TSI on Tool. M12 D-coded Female Connector for Ethernet communication, one Mini 4-Pin Male Connector for Input power and for Switched Auxillary Power. Lock, Unlock and RTL sensing with LED cables on the Master and Tool-ID from the Tool module are also supported. Arc Prevention Circuit applied to AUX Switched and Input power. | Flat A with J-module | No |  
		| DKL | EtherNet/IP Modules |  | EtherNet/IP Module with Integrated Ethernet Switch, 4-Pin M12 D-Coded connector for Ethernet communication, 4-Pin MiniFast Connector for Input and Output Power, TSI on the Tool, Arc Prevention applied to Input and Output power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool Module also supported. Safety circuit meets ISO13849 PLd | Flat A with J-module | No |  
		| DKP | EtherNet/IP Modules |  | EtherNet/IP Module with integrated Ethernet switch, supports DHCP functionality and EtherNet/IP Quick Connect, Input and Aux. Power pass-through, TSI on Tool. M12 D-coded Connector for Ethernet communication, Mini 4-Pin Connector for Output, Input and Logic Power. Lock, Unlock and RTL sensing with LED cables on the Master and Tool-ID from the Tool module are also supported. Supports RTL Bypass with both sensors in series. Arc Prevention Circuit applied to Aux. Switched and Aux. Unswitched. | Flat A with J-module | No |  
		| DKR | EtherNet/IP Modules |  | EtherNet/IP Module with integrated Ethernet switch, 4-Pin M12 D-Coded connector for Ethernet communication, Mini 4-Pin Male Connector for Switched and Unswitched Auxiliary Power, 5-Pin M12 to support TSI on the Tool, 4-Pin M12 Connector to support Thermal 1 Input, 0-99999 Tool-ID through to the Master moduleTSI on the Tool, Arc Prevention applied to Switched and Unswitched Aux power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd | Flat A with J-module | No |  
		| DKRZ1 | EtherNet/IP Modules |  | EtherNet/IP Module with integrated Ethernet switch, 4-Pin M12 D-Coded connector for Ethernet communication, Mini 4-Pin Male Connector for Switched and Unswitched Auxiliary Power, 5-Pin M12 to support TSI on the Tool, 4-Pin M12 Connector to support Thermal 1 Input, 0-99999 Tool-ID through to the Master module. Matching Ethernet ports on Master and Tool. TSI on the Tool, Arc Prevention applied to Switched and Unswitched Aux power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd. | Flat A with J-module | No |  
		| DKS | EtherNet/IP Modules |  | EtherNet/IP Module with integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, Non-RTL Bypassed TSI on Tool. M12 D-coded Female Connector for Ethernet communication, one Mini 5-Pin Male Connector for Input power and for Switched Auxillary Power. Lock, Unlock and RTL sensing with LED cables. Tool side has 0-9 Tool-ID switches. | Flat A with J-module | No |  
		| DL10 | PROFINET Modules |  | PROFINET Module with integrated Ethernet switch,  D-Coded 4-Pin M12 connector for PROFINET communication, 5-Pin Mini Connector for US1 and US2 power, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. | Flat A with J-module | No |  
		| DL12 | PROFINET Modules |  | PROFINET Module with integrated Ethernet switch. D-Coded 4-Pin M12 connector for PROFINET communication, 5-pole Mini Connector for Switched and Unswitched Auxiliary power. Arc Prevention applied to Switched and Unswitched Auxiliary power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd. | Flat A with J-module | No |  
		| DL16 | PROFINET Modules |  | PROFINET Module with integrated Ethernet switch, D-Coded 4-Pin M12 connector for PROFINET communication, 5-Pin Mini Connector for US1 and US2 power, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. | Flat A with J-module | No |  
		| DL4 | PROFINET Modules |  | PROFINET Module with RJ45 Push-Pull Ethernet and 5-Pin Push-Pull Power Connectors, Arc Prevention. 0-99999 Tool-ID. TSI on Tool side. | Flat A with J-module | No |  
		| DL8 | PROFINET Modules |  | PROFINET Module with integrated Ethernet switch, RJ45 Push-Pull connector for Ethernet communication, 5-Pin Push-Pull Connector for US1 and US2 power, 10-Pin Push-Pull Hybrid Connection, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. 5-digit Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd. | Flat A with J-module | No |  
		| DR2 | DeviceNet Pass-through Modules |  | DeviceNet and Auxiliary Power Pass-through Module | Flat A with J-module | No |  
		| DT2 | Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules |  | EtherNet/IP Pass-through Module w/Aux. Power Pass-through for Utility Coupler Applications. | Flat A with J-module | No |  
		| DT4 | PROFINET Modules |  | PROFINET Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications. M12 D-coded Female Connector for PROFINET communication, Mini 5-Pin Male Connector for Switched and Un-Switched Aux. Power circuits. Two (2) M12 4-Pin Connectors for Connection Verification signal and Arc Prevention Control. Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched. | Flat A with J-module | No |  
		| DU2 | DeviceNet Modules |  | DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux Power Interface. Supports Dual Single Solenoid Valve Adapter. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Supports NPN Lock, Unlock, RTL (in series) sensors. Tool-ID on Tool side. | Flat A with J-module | No |  
		| DU3 | DeviceNet Modules |  | DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Double Solenoid Valve Adapter. Supports Air Supply monitoring via Pressure Switch input. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Supports NPN Lock, Unlock, Thermal 1, and RTL sensors (RTL sensors in series). Tool-ID from the Tool module also supported. | Flat A with J-module | No |  
		| SA10 | Discrete Modules |  | Discrete, 24-Pin MS3102 Connector, Supports NPN Lock, Unlock, and RTL Sensors (RTL in Series), No Integrated Valve Control, No Tool-ID or TSI on Tool. | Flat A with J-module | No |  
		| SA12-M,SA2-T | Discrete Modules |  | Discrete Module, 19-Pin MS3102 Connector, Supports PNP Lock, Unlock, and RTL Sensors, No Integrated Valve Control | Flat A with J-module | No |  
		| SA2,SA3 | Discrete Modules |  | Discrete Module, 26-pin Amphenol, 19-pin Block, Supports Lock/Unlock/R1/R2 Sensors, Tool ID on Tool side. (Not intended for use with an integrated valve.) | Flat A with J-module | No |  
		| SC29 | Discrete Modules |  | Harting Module, Supports Servo Power and Redundant Encoder and Ethernet Signals, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool with no RTL bypass. |  | No |  
		| SC30 | Discrete Modules |  | Discrete Module, 25-Pin HAN-D Harting Connector, 5-Pin Minifast Aux Power and 4-Pin M12 D-Coded Connector with Redundant PROFINET Pass-Through, Supports L/U/R1/R2 Sensors and Integrated Valve, 0-9 Rotary Switch Tool-ID, Supports TSI with no RTL bypass on the Tool |  | No |  
		| SC32 | Discrete Modules |  | Harting Module with Redundant Wiring, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass-through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool and Master. |  | No |  
		| SC7 | Discrete Modules |  | Harting Module, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, 0-9 Tool-ID, Supports TSI on the Tool | Flat A with J-module | No |  
		| SC8 | Discrete Modules |  | Harting Module that supports Servo Power and Encoder Signals, PROFIBUS Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on Tool | Flat A with J-module | No |  
		| SD2 | Discrete Modules |  | Discrete Module with M23, 17-pin connector, Supporting PROFIBUS I/O Block and TSI on Tool | Flat A with J-module | No |  
		| VA2 | Discrete Modules |  | Discrete Module, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 sensors and Integrated Valve, works with SA Tool-side modules, TSI on Master | Flat A with J-module | No |  
		| VA6 Family | Discrete Modules |  | Discrete Module, 26-Pin Amphenol, 19-Pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-through   
VA6-M Supports TSI on the Master Side and Works with SA Series Tools | Flat A with J-module | No |  
		| VA7 Family | Discrete Modules |  | Discrete Module, 26-Pin Turck M27 Connector, 19-Pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-through. 
VA7-M Supports TSI on the Master Side and Works with SA Series Tools | Flat A with J-module | No |  
		| VB11 | Discrete Modules |  | Discrete Module, Supports L/U/R1/R2 PNP Sensors and Integrated Valve, 35-Pin DDK (MS Style) Connector, TSI on Tool, 0-9 Tool-ID, 22 Pass-Through | Flat A with J-module | No |  
		| VB12-M,VB13-M,VB12-T | Discrete Modules |  | Discrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series). (VB13-M connector mounted on Right Angle Spacer Block.) | Flat A with J-module | No |  
		| VB18 | Discrete Modules |  | Discrete Signal Module w/35-pin Amphenol on Master, 24-pin Amphenol on Tool. 5-pin Aux Power, 4-pin PROFINET pass-through, 17-pin and 26-pin blocks. | Flat A with J-module | No |  
		| VB2 | Discrete Modules |  | Discrete Module, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve,TSI on Tool | Flat A with J-module | No |  
		| VB5 | Discrete Modules |  | Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Side Tool Stand Interlock, 10 Pass-Throughs, NPN (sinking) Locked, Unlocked, and RTL sensors | Flat A with J-module | No |  
		| VB7 Family | Discrete Modules |  | Discrete Module, 26 Pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors w/ Integrated Valve Pass-Through (uses single or double solenoid valve), TSI on Tool and Tool-ID (Mates with VB Series Tools) | Flat A with J-module with pass-through | No |  
		| VB7Z1 Family | Discrete Modules |  | Discrete Signal Module with 26-Pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-yhrough (Uses Double Solenoid Valve) **Supports Tool Stand Interlock on Tool Side. | Flat A with J-module with pass-through | No |  
		| VB8 | Discrete Modules |  | Discrete Module, Supports L/U/R1/R2 NPN Sensors and Integrated Valve, 37-Pin DDK Connector, TSI on Tool, 0-7 Tool-ID | Flat A with J-module | No |  
		| VD2 | Discrete Modules |  | Discrete Module, 26-pin Amphenol, Remote I/O Connection, 19-pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve, TSI on Tool | Flat A with J-module | No |  
		| VF2 | Discrete Modules |  | Discrete, 26-pin Amphenol, 19-pin Block. Supports L/U/R1/R2 Sensors and Integrated Valve. VF2-M Supports TSI on the Tool Side | Flat A with J-module | No |  
		| VG3 | PROFIBUS Modules |  | Discrete PROFIBUS Pass-through Module |  | No |  
		| VJ4 | Discrete Modules |  | Interbus Power Pass-through and I/O Connection Module with Arc Prevention | Flat A with J-module | No |  
		| VK2 | Discrete Modules |  | IO-Link Module with (4) M12 5-Pin Connectors for I/O Link Pass-Thru, (3) M12 5-Pin Connectors for Valve Control and Locked, Unlocked, and Ready-to-Lock Sensor Inputs. Supports Integrated Valve Control. | Flat A with J-module | No |  
		| VL1 | Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules |  | EtherCAT Control Module Assembly | Flat A with J-module | No |  
 
 |  
		| Electrical Modules 
 
		
		
		| GD4 | Electrical Modules |  | Electrical Module with  and with 5-position adjustable M12 4-Pin Connector | Flats B, C, D | Yes |  
		| GF19 Family | Electrical Modules |  | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel | Flats B, C, D | Yes |  
 
 |  
		| High-Current Modules 
 
		
		
		| PA16 | Primary Current Modules |  | (3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module | Flats B, C, D | No |  
		| PA2 | Primary Current Modules |  | (3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module | Flats B, C, D | No |  
		| PA21 | High-Current Modules |  | High Current Current Module with (3) Contacts, 200 Amp | Flats B, C, D | No |  
		| PA22 | High-Current Modules |  | High Current Module with (3) 200 Amp Contacts, Direct Robifix Connection | Flats B, C, D | No |  
		| PA5 | Primary Current Modules |  | (3) Contacts, #2 wire, 180 Amp, 600V Rating Primary Current Module (Master side) Mates to 9121-PA2-M | Flats B, C, D | No |  
		| PB2 | Primary Current Modules |  | (2) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module | Flats B, C, D | No |  
		| PB4 | Primary Current Modules |  | Primary Current Module, (1) contacts, #2 wire, 200A rating | Flats B, C, D | No |  
		| PC2 | Primary Current Modules |  | (5) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module | Flats B, C, D | No |  
		| PC5 | Power Modules |  | Power Module, 150 Amp, 5-Contact, #4 Contact Bases | Flats B, C, D | No |  
		| PH3 | Primary Current Modules |  | Power Module, (3) 600A, 800V Contacts, #2 to #4/0 Cable | Flats B, C, D | No |  
 
 |  
		| Other Modules 
 
		
		
		| JJ10 | Adapter Assemblies |  | Dual Ledge Mount Adapter Module | Flats B, C, D | No |  
		| JJ16 | Adapter Assemblies |  | Rail Style, Ledge Mount Adapter, 7-Positions | Flats B, C, D | No |  
		| JJ19 | Adapter Assemblies |  | EN Rail Style, Ledge Mount Adapter, 4-Positions, 1" longer version of the JJ13. | Flats B, C, D | No |  
		| JJ2 | Adapter Assemblies |  | Adapter Assembly - Used to mount Single or Dual J16 pattern modules to QC | Flats B, C, D | No |  
		| JJ3 | Adapter Assemblies |  | Single or Dual J16 Mounting Adapter Assembly (5" Adapter width) |  | No |  
		| JJ6 | Adapter Assemblies |  | Spacer Module Adapter - Use opposite NA2/NA3 Tool Hooks | Flats B, C, D | No |  
		| JL3,JL4 | Alignment Modules |  | Gross alignment module, adapts single or dual J16 pattern modules to QC. | Flats B, C, D | No |  
		| JM2 | Adapter Assemblies |  | Adapter Assembly - Used to mount PG0, PN2, or HA6 modules to QC | Flats B, C, D | No |  
		| JM4 | Adapter Assemblies |  | Adapter Assembly for V300 Module | Flats B, C, D | No |  
		| JU10 | Other Modules |  | Valve Adapter that allows use of the CYE control module with QC-210 Family of Tool Changers |  | No |  
		| Jxx Air Adapters | Air and Valve Adapters |  | Jxx Air Adapters | Flat A - Use with Tool Side Spacer Assembly | Yes |  
		| Jxx Lock/Unlock Air Adapter with RTL Sensor Inputs | Air and Valve Adapters |  | Lock/Unlock Air Adapter with Lock/Unlock/RTL sensor inputs with stainless steel hardware. | Flat A - Use with Tool Side Spacer Assembly | Yes |  
		| Jxx Valve Adapters Dual Dou Sol Pas Th Prox Pres Sw | Air and Valve Adapters |  | Jxx Valve Adapters-Dual Double Solenoid, Valve Pass-through, Prox & Pressure Sensors |  | No |  
		| Jxx Valve Adapters with a Double Solenoid | Air and Valve Adapters |  | Jxx Valve Adapters with a Double Solenoid | Flat A - Use with Tool Side Spacer Assembly | Yes |  
		| Jxx Valve Adapters with a Double Solenoid and Valve Pass Through | Air and Valve Adapters |  | Jxx Valve Adapters with a Double Solenoid and Valve Pass Through | Flat A - Use with Tool Side Spacer Assembly | Yes |  
		| Jxx Valve Adapters with a Single Solenoid | Air and Valve Adapters |  | Jxx Valve Adapters with a Single Solenoid | Flat A - Use with Tool Side Spacer Assembly | Yes |  
		| Jxx Valve Adapters with a Single Solenoid and Valve Pass Through | Air and Valve Adapters |  | Jxx Valve Adapters with a Single Solenoid and Valve Pass Through | Flat A - Use with Tool Side Spacer Assembly | Yes |  
		| Jxx Valve Adapters with Double Solenoid Valve Pass Through Pres Switch | Air and Valve Adapters |  | Valve Adapters with Double Solenoid with Valve Pass-Through and Pressure Switch |  | No |  
		| NAx | Other Modules |  | Tool Stand Integrated Hook Module, Right Hand (NA2), Left Hand (NA3), Right Hand, 2" Longer (NA4), and Left Hand, 2" Longer (NA5) - Tool side only |  | No |  
		| Stand-alone Dust Covers | Other Modules |  | Stand-Alone Dust Cover |  | No |  
		| UF2 | Other Modules |  | Camera Kit - Consists of GB8 Electrical Module, R4 Electrical Module, and JJ14 Mounting Adapter Assembly | Flats B, C, D | No |  
 
 |  
		| Pneumatic and Fluid Modules 
 
		
		
		| AA2 | Air Modules |  | (2) 1/2 NPT self-sealing ports (Master side), (2) 1/2 NPT self-sealing or pass-through ports (Tool side), Air Only Module | Flats B, C, D | No |  
		| AB2 | Air Modules |  | 3/8 NPT Ports - (8) self-sealing ports (Master side), (8) self-sealing ports (Tool side), Air Only Module | Flats B, C, D | No |  
		| AC2 | Air Modules |  | (4) 3/8 NPT self-sealing ports (Master side) and pass-through (Tool side), and (2) 3/4 NPT vacuum ports (Master and Tool side) | Flats B, C, D | No |  
		| ADx | Air Modules |  | Air only module with self-sealing ports = AD2, AD3, AD4, AD5.  Air only module with pass-through ports = AD6, AD7. | Flats B, C, D | No |  
		| AE2 | Air Modules |  | (8) 3/8 NPT pass-through ports - Air Only Module (Master and Tool side) | Flats B, C, D | No |  
		| AF2 | Air Modules |  | (8) G 3/8 (BSPP) pass-through ports - Air Only Module | Flats B, C, D | No |  
		| AG2 | Air Modules |  | (4) G 3/8 (BSPP) self-sealing ports (Master side) and pass-through (Tool side), and (2) G 3/4 (BSPP) vacuum ports (Master and Tool side) | Flats B, C, D | No |  
		| AH2 | Air Modules |  | Air Module with G 3/8 (BSPP) Ports - (8) self-sealing ports (Master side) and (8) self-sealing ports (Tool side) | Flats B, C, D | No |  
		| AK2 | Air Modules |  | (10) G 1/4 (BSPP) self-sealing ports - Air Only Module (Master and Tool Sides) | Flats B, C, D | No |  
		| AL2 | Air Modules |  | (2) G 3/4 (BSPP) self-sealing ports - Air Only Module | Flats B, C, D | No |  
		| AM2 | Air Modules |  | (2) G 1/2 (BSPP) Ports, 2 Self-sealing Ports | Flats B, C, D | No |  
		| AN2 | Air Modules |  | Pneumatic module with (6) 3/8 NPT self-sealing ports and (2) 1/2 NPT pass-through ports | Flats B, C, D | No |  
		| AP2 | Air Modules |  | (4) 1/2 NPT self-sealing (AP2 Master and Tool) or pass-through (AP8 Tool)  ports - Air Module only |  | No |  
		| AQ2-M,AQ2-T,AQ7-T | Air Modules |  | (4) G 1/2 (BSPP) self-sealing (AQ2-M/T) and pass-through (AQ7-T) ports - Air Module only |  | No |  
		| AQ3-T | Air Modules |  | (1) G 1/2 (BSPP) self-sealing port - Air only module (Mates with FH6-M) - Tool side only | Flats B, C, D | No |  
		| AR2 | Air Modules |  | (10) Rc 1/4 (BSPT) self-sealing ports - Air Only Module (Master and Tool Sides) | Flats B, C, D | No |  
		| AR3 | Air Modules |  | (8) Rc 3/8 (BSPT) pass-through ports - Air Only Module | Flats B, C, D | No |  
		| AR4 | Air Modules |  | Pneumatic Module with Rc 3/8 (BSPT) ports: AR4 Master - (8) self-sealing ports
 AR4 Tool - (8) self-sealing ports
 | Flats B, C, D | No |  
		| AR8 | Air Modules |  | Pneumatic Module with (2) Rc 1/2 (BSPT) self-sealing ports, 3/8 valves | Flats B, C, D | No |  
		| AS6 | Air Modules |  | Pneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports | Flats B, C, D | No |  
		| AV7 | Air Modules |  | (4) G 3/4 (BSPP) Vacuum Pass-through Modules | Flats B, C, D | No |  
		| AV9 | Vacuum/Air Modules |  | Vacuum Pass-through Module with (1) 2" NPT axial port spaced 163mm from QC | Flats B, C, D | No |  
		| AW2 | Air Modules | T | Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports | Flats B, C, D | Yes |  
		| AW2 | Air Modules | M | Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports | Flats B, C, D | Yes |  
		| FC2 | Fluid/Air Module |  | G 3/8 (BSPP) Ports - (8) self-sealing ports (Master side), (4) self-sealing ports and (4) pass-through ports OR (8) pass-through ports OR (8) self-sealing ports (Tool side) | Flats B, C, D | No |  
		| FF3 | Fluid/Air Module |  | Stainless Steel Fluid/Air module with (4) 1/2 NPT self-sealing ports | Flats B, C, D, F | No |  
		| FF4,AQ5-T | Fluid/Air Module |  | Stainless Steel Fluid/Air Module with (5) 1/2 NPT self-sealing ports, 3/8 Poppets | Flats B, C, D, F | No |  
		| FH10,AQ4-T | Fluid/Air Module |  | Stainless Steel Fluid/Air Module with (5) G 1/2 (BSPP) self-sealing ports, 3/8" Poppets | Flats B, C, D, F | No |  
		| FH12 | Fluid/Air Module |  | Stainless Steel Fluid/Air Module with (4) G1/2 (BSPP) Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal | Flats B, C, D | No |  
		| FH13 | Fluid/Air Module |  | Stainless Steel Fluid/Air Module with (4) 1/2 NPT Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal | Flats B, C, D | No |  
		| FH6 | Fluid/Air Module |  | Stainless Steel Fluid/Air module with (4) G 1/2 (BSPP) self-sealing ports | Flats B, C, D | No |  
		| FL4 | Fluid/Air Module |  | Fluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves | Flats B, C, D | No |  
		| FS2 | Fluid/Air Module |  | Stainless Steel Fluid/Air Module with (4) G 1/4 (BSPP) self-sealing, (2) G 1/4 (BSPP) and (4) G 1/8 (BSPP) pass-through ports | Flats B, C, D | No |  
		| HBx | Hydraulic Modules |  | Hydraulic Module with Pressure Ratings and Pipe Threads as Listed | Flats B, C, D | No |  
 
 |  
		| Servo Modules 
 
		
		
		| EC6 | Servo Modules |  | Servo Module with (1) M23 8-pin Servo Power Connector, (1) M23 12-Pin Servo Signal Connector, (1) Turck Mini 5-Pin DeviceNet Signal Connector, and (1) Turck Mini 4-Pin DeviceNet Power Connector | Flats B, C, D | No |  
		| EF16 | Servo Modules |  | Servo Module with (3) Amphenol Connectors and (2) M12 Eurofast Connectors on the Master side and (3) Amphenol Connectors and (2) M12 Eurofast Connectors and (1) 1/2-20 UNF Microfast Connector on the Tool side | Flats B, C, D | No |  
		| EF17 | Servo Modules |  | Fanuc Servo Module with 7-pin Motor Power/Brk Connector and Battery Backup | Flats B, C, D | No |  
		| EF19 | Servo Modules |  | Fanuc Servo Module with 4-Pin Power Connector | Flats B, C, D | No |  
		| EF50 | Servo Modules |  | Fanuc Servo Module with 4-Pin Power, 17-Pin Encoder, Adaptive Weld Connects, 4-position Terminal Strip, No Brake. Tool side has 5-Pin Female Battery Backup, 4-position Terminal Strip. | Flats B, C, D | No |  
		| EF64 | Servo Modules |  | The EF64-M/T has been designed for new FANUC motors, encoders used with new GM robots, ARO carried servo weld guns.  Module passes servo motor power, FANUC encoder and secondary weld feedback.  A protective, anti-tamper bracket has been added to the EF64-M to protect encoder connector and to prevent accidental disconnection. | Flats B, C, D. | No |  
		| EF9 | Servo Modules |  | Servo Module Assembly with FANUC/MILCO Specifications with (2 Amphenol Connectors, (1) M12 Connector, and 4-position Terminal Strip | Flats B, C, D | No |  
		| EN56 | Servo Modules |  | Radial Electrical Module with 4-Pin Female D-Coded M12 Ethernet Connector and 4-Pin Minifast Power Connector Pass-through | Flats B, C, D; Apps Approval; Requires adapter rails. Rails with more than 4 positions may interfere with modules on adjacent flats. Will extend above Master and Tool body. | Yes |  
		| RES10B | Servo Modules |  | Servo Signal Module with 12-pole, M23 Connector, STP Wiring |  | Yes |  
		| RES17 | Servo Modules |  | Servo Signal Module with 17-pole, M23 connector |  | Yes |  
 
 |  
 
 
 | 
 
		| 
 
		
		| QC-210CW Tool | QC-210 Bolt Down Tool |  
		| QC-210 Master | QC-210 Master |  
		| QC-210 Tool | QC-210 Tool |  
		| QC-210 Spacer | QC-210 Spacer, Two Piece Bolted Type |  
    
 | 
 
		| Tool Stand Mounting Options
 
		
    
     Click
    here 
    for a complete list of Tool Stand information and components.
		 
 
 
		
		| 
            
                |   | 
		
		| Option Name: | Tooling Plate, Vertical - Blank |  
		
		| Part Number: | 9121-TSL-TH-5641 |  
		
		| Description: | TSL Tooling Hook Plate Assembly, Blank |  |  
                | 
		
		| Mounting Modules: | 9120-TSL-RMH-R000 |  
		
		| Proximity Sensors: | 8590-9909999-92 |  
		
		| Switches and Trip Dogs: | 9120-TSL-SS-8074 Safety Switch |  |  
                | Customer Drawings:
 
 Notes:
 Tooling Plate listed has blank customer interface. Custom bolt pattern is available upon request and will require new part number.Tooling Plate listed has blank customer interface. Customer adds required mounting pattern.
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | Tool Interface Plate - Blank |  
		
		| Part Number: | 9120-TSL-HBB-4115 |  
		
		| Description: | TSL Tooling Interface Plate - Blank |  |  
                | 
		
		| Post Modules: | 9120-TSL-PM-1488-xxxx 9120-TSL-PM-2488-xxxx
 |  
		
		| Mounting Modules: | 9120-TSL-RMB-R000 |  
		
		| Sensor Module: | 9120-TSL-SMA-XXXX |  
		
		| Switches and Trip Dogs: | 9120-TSL-SS-6044 Safety Switch 9120-TSL-SS-7511 Trip Dog
 |  |  
                | Customer Drawings:
 
 Notes:
 Other Safety Switch orientations available.Other Sensor Module options available.Tooling Plate listed has blank customer interface. Custom bolt pattern is available upon request and will require new part number.
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | Tool Hook Module,Right Side, QC-210 |  
		
		| Description: | QC-210 Tool Hook Module, right side |  |  
                | 
		
		| Mounting Modules: | 9120-TSL-RMH-R000 |  
		
		| Proximity Sensors: | 8590-9909999-92 |  
		
		| Switches and Trip Dogs: | 9120-TSL-SS-5634 Safety Switch and Trip Dog Left-side mounted 9120-TSL-SS-8074 and 9120-TSL-SS-8024 Right-side Switch and  Trip Dog
 |  |  
                | Customer Drawings:
 
 Notes:
 NA2 and NA3 components ordered as part of Tool Changer assembly.Other Safety Switch orientations available.Custom bolt pattern is available. Other brackets available.Interface Plate listed has 4 - M12 bolt down pattern.For use with QC-210 Tool Body.NA2-T is the right-hand version, NA3-T is the left-hand version.Use corresponding NA2-M Master-side spacer: 9121-JJ6,  unless unit is mounted on Flat A.Tooling Interface Plate required if customer cannot provide required bolt pattern in tooling.Contact ATI for assistance in module arrangement.
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | Vertical Tooling Interface Plate - Blank |  
		
		| Part Number: | 9120-TSL-VBB-3328 |  
		
		| Description: | TSL Vertical Tooling Interface Plate - Blank |  |  
                | 
		
		| Mounting Modules: | 9120-TSL-RMB-R000 |  
		
		| Sensor Module: | 9120-TSL-SMA-XXXX |  |  
                | Customer Drawings:
 
 Notes:
 9120-TSL-VBB-3328 - Actual Weight = 10.36 lb (4.7 kg).Other Sensor Module options available.Other Safety Switch orientations available.Tooling Plate listed has blank customer interface. Custom bolt pattern is available upon request and will require new part number.
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | Tool Hook Module, Left Side, QC-210 |  
		
		| Description: | QC-210 Tool Hook Module, left side |  |  
                | 
		
		| Mounting Modules: | 9120-TSL-RMH-R000 |  
		
		| Proximity Sensors: | 8590-9909999-92 |  
		
		| Switches and Trip Dogs: | 9120-TSL-SS-5634 Safety Switch and Trip Dog Left-side mounted 9120-TSL-SS-8074 and 9120-TSL-SS-8024 Right-side Switch and  Trip Dog
 |  |  
                | Customer Drawings:
 
 Notes:
 NA2 and NA3 components ordered as part of Tool Changer assembly.Other Safety Switch orientations available.Custom bolt pattern is available. Other brackets available.Interface Plate listed has 4 - M12 bolt down pattern.For use with QC-210 Tool Body.NA2-T is the right-hand version, NA3-T is the left-hand version.Use corresponding NA2-M Master-side spacer: 9121-JJ6,  unless unit is mounted on Flat A.Tooling Interface Plate required if customer cannot provide required bolt pattern in tooling.Contact ATI for assistance in module arrangement.
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | TSL Vertical Tooling Interface Plate |  
		
		| Part Number: | 9120-TSL-VBC-11618 |  
		
		| Description: | TSL Vertical Tooling Interface Plate with (4)M8, (4) M6 Dowels |  |  
                | 
		
		| Mounting Modules: | 9120-TSL-RMB-R000 |  
		
		| Sensor Module: | 9120-TSL-SMA-XXXX |  |  
                | Customer Drawings:
 
 Notes:
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | TSL Tooling Interface Plate for QC-210 |  
		
		| Part Number: | 9120-TSL-HBC-9039 |  
		
		| Description: | TSL Tooling Interface Plate for QC-210, 125mm B.C., (2) Dowel 10, (6) M10, 100mm Thru |  |  
                | 
		
		| Mounting Modules: | 9120-TSL-RMB-R000 |  
		
		| Sensor Module: | 9120-TSL-SMA-8090 |  |  
                | Customer Drawings:
 
 Notes:
 Tooling plate machined with QC-210 bolt pattern.
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | Pin & Bushing Module, Rigid |  
		
		| Part Number: | 9120-TSL-RMB-R000 |  
		
		| Description: | TSL Pin & Bushing Module, Rigid |  |  
                | 
		
		| Sensor Module: | 9120-TSL-SMA-XXXX |  |  
                | Customer Drawings:
 
 Notes:
 Also part of 9120-TSL-PM-xxxB assemblies.Stand Alone units mount to customer-supplied structure or ATI Post Module.
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | Hook Module, Rigid |  
		
		| Part Number: | 9120-TSL-RMH-R000 |  
		
		| Description: | TSL Hook Module, Rigid |  |  
                | 
		
		| Proximity Sensors: | 8590-9909999-92 |  |  
                | Customer Drawings:
 
 Notes:
 Also part of 9120-TSL-PM-xxxH assemblies.Stand Alone units mount to customer-supplied structure or ATI Post Module.
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | Post Module, (1) Rigid Pin & Bushing Module, 48' Tall |  
		
		| Part Number: | 9120-TSL-PM-148B-R000 |  
		
		| Description: | TSL Post Module, (1) Rigid Pin & Bushing Module, 48" Tall |  |  
                |  |  
                | Customer Drawings:
 
 Notes:
 Weldment color: White (RAL 9003)Post Modules are available in various heights. Contact ATI for specifications.
 
 
 |  |  
		| 
 
 |  
		| 
            
                | %20Rigid%20Hook%20Module,%2048%e2%80%9d%20Tall.jpg)  | 
		
		| Option Name: | Post Module, (1) Rigid Hook Module, 48" Tall |  
		
		| Part Number: | 9120-TSL-PM-148H-R000 |  
		
		| Description: | TSL Post Module, (1) Rigid Hook Module, 48" Tall |  |  
                |  |  
                | Customer Drawings:
 
 Notes:
 Post Modules are available in various heights. Contact ATI for specifications.Weldment color: White (RAL 9003)
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | Post Module, (2) Rigid Pin & Bushing Modules, 48" Tall |  
		
		| Part Number: | 9120-TSL-PM-248B-R000 |  
		
		| Description: | TSL Post Module, (2) Rigid Pin & Bushing Modules, 48" Tall |  |  
                |  |  
                | Customer Drawings:
 
 Notes:
 Post Modules are available in various heights. Contact ATI for specifications.Weldment color: White (RAL 9003)
 
 
 |  |  
		| 
 
 |  
		| 
            
                |   | 
		
		| Option Name: | Post Module, (2) Rigid Hook Modules, 48" Tall |  
		
		| Part Number: | 9120-TSL-PM-248H-R000 |  
		
		| Description: | TSL Post Module, Dual Stand with(2) Rigid Hook Modules, 48" Tall |  |  
                |  |  
                | Customer Drawings:
 
 Notes:
 Weldment color: White (RAL 9003)Post Modules are available in various heights. Contact ATI for specifications.
 
 
 |  |  | 
 
		| 
 
 
 
		
		
		| Part Number | Type | Description | Application | Product Image |  
		| 9005-20-1335 | Hardware | Race Cover subassembly kit for QC-210 (9121-210CT & 9121-210CWT)
 |  |   |  
		| 9005-20-1938 | Hardware | Race Cover subassembly kit for QC-210, SS hdw. (9121-210CTZW25)
 |  |   |  | 
 | 
 
 
 
 
    
        |  |   |  
 
 
 
 |  |