简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
NEW Products
製品
ライブラリ
会社
お問い合わせ
サイトマップ
TSM Product Index  
 
 

Skip Navigation Linksホーム > 製品 > ロボット式ツールチェンジャ > モジュールとアクセサリ > ツールスタンド > 中型ツールスタンド > TSM Product Index



Use the product index below to help select the ATI part numbers associated with the desired Tool Stand Mounting Options and Tool Stand Modular Components. The components can be assembled to form a complete assembly or partially to fit your configuration requirements. Please contact your ATI Account Manager for further clarification in selecting the proper Tool Stand components to fit your application 919-772-0115.


Pin & BushingManual Tool StorageModular ComponentsPrevious Versions

 Tool Stand Mounting Options

Option Name: Tooling Plate, Horizontal
Part Number: 9120-TSM-HBQ-9224
Description: TSM Tooling Interface Plate for QC-76 - Blank
Mounting Modules: 9120-TSM-MMB-8432
Sensor Module: 9120-TSM-SMA-8437 includes NPN, 8mm Barrel
9120-TSM-SMA-8439 ncludes PNP, 8mm Barrel
9005-20-2152 - Photelectric Sensor Kit
Compatible Tool Changers: QC-76

Customer Drawings:
9630-20-TSM-HBQ-9224.pdf TSM Tooling Interface Plate for QC-76 - Blank
9630-20-TSM-MMB-8432.pdf TSM Pin & Bushing Mounting Module - Rigid

Notes:
  • Tooling Plate listed has blank customer interface. Custom bolt pattern is available upon request and will require new part number.




Option Name: Tooling Plate, Horizontal
Part Number: 9120-TSM-HBQ-8439
Description: TSM Tooling Interface Plate for QC-110 - Blank
Mounting Modules: 9120-TSM-MMB-8432
Sensor Module: 9120-TSM-SMA-8437 includes NPN, 8mm Barrel
9120-TSM-SMA-8439 ncludes PNP, 8mm Barrel
9005-20-2152 - Photelectric Sensor Kit
Compatible Tool Changers: QC-110

Customer Drawings:
9630-20-TSM-HBQ-8439.pdf TSM Tooling Interface Plate for QC-110 - Blank
9630-20-TSM-MMB-8432.pdf TSM Pin & Bushing Mounting Module - Rigid

Notes:
  • Tooling Plate listed has blank customer interface.




Option Name: Tooling Plate, Horizontal, Blank
Part Number: 9120-TSM-HBB-9223
Description: TSM Tooling Interface Plate - Blank
Mounting Modules: 9120-TSM-MMB-8432
Sensor Module: 9120-TSM-SMA-8437 includes NPN, 8mm Barrel
9120-TSM-SMA-8439 includes PNP, 8mm Barrel
9005-20-2152 - Photoelectric Sensor Kit
Compatible Tool Changers: QC-60 , QC-71 , QC-76 , QC-110

Customer Drawings:
9630-20-TSM-HBB-9223.pdf TSM Tooling Interface Plate - Blank
9630-20-TSM-MMB-8432.pdf TSM Pin & Bushing Mounting Module - Rigid

Notes:
  • QC-60 requires adapter plates 9005-20-1388 and 9005-20-1389.
  • Tooling Plate listed has blank customer interface. Custom bolt pattern is available upon request and will require new part number.




Option Name: Tooling Plate, Vertical, Blank
Part Number: 9120-TSM-VBB-8441
Description: TSM Tooling Interface Plate - Blank
Mounting Modules: 9120-TSM-MMB-8432
Sensor Module: 9120-TSM-SMA-8437 includes NPN, 8mm Barrel
9120-TSM-SMA-8439 ncludes PNP, 8mm Barrel
9005-20-2152 - Photelectric Sensor Kit
Compatible Tool Changers: QC-60 , QC-71 , QC-76 , QC-110

Customer Drawings:
9630-20-TSM-MMB-8432.pdf TSM Pin & Bushing Mounting Module - Rigid
9630-20-TSM-VBB-8441.pdf TSM Tooling Interface Plate - Blank

Notes:
  • Tooling Plate listed has blank customer interface. Custom bolt pattern is available upon request and will require new part number.




Option Name: Mounting Module
Part Number: 9120-TSM-MMB-8432
Description: TSM Pin & Bushing Mounting Module - Rigid
Compatible Tool Changers:

Customer Drawings:
9630-20-TSM-MMB-8432.pdf TSM Pin & Bushing Mounting Module - Rigid

Notes:
  • Optional Prox Sensor available - see 9120-TSM-SMA-7869, 9120-TSM-SMA-8437, and 9120-TSM-SMA-8439.