简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Air and Valve Adapters: Jxx Lock/Unlock Air Adapter with RTL Sensor Inputs  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Other Modules > Jxx Lock/Unlock Air Adapter with RTL Sensor Inputs

 

 

Product Advantages
  • Provides a pneumatic air supply to a Tool Changer Master for actuation of the locking mechanism.
  • Many variations available depending upon the Tool Changer size and type of porting required by the customer.
  • In most cases, control of this valve is integrated with an ATI-supplied Control/Signal Module that is piggy-backed on the valve adapter.

JB7 Module (shown)
JB7 Module (shown)

Part NumberSideNotes
9121-JB10-MMLock/Unlock Air Adapter, ¼ NPT to ¼ G Fitting, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-210
9121-JB12-MMLock/Unlock Air Adapter, ¼ NPT ports, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-310, QC-510, QC-1210
9121-JB13-MMLock/Unlock Air Adapter, ¼ NPT to ¼ G Fitting, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-310, QC-510, QC-1210
9121-JB15-MMLock/Unlock Air Adapter, NPT, QC-210, with Lock/Unlock/RTL, Radial, Potted
9121-JB18-MMLock/Unlock Air Adapter, G, with 5-Pin M12 connector, Potted, QC-210
9121-JB19-MMLock/Unlock/RTL Air Adapter, NPT for use with NAMUR connector, Radial, Potted, QC-1210
9121-JB7-MMLock/Unlock Air Adapter, G, with Lock/Unlock/RTL, QC-210
9121-JB8-MMLock/Unlock Air Adapter, G, with Reversed Air Ports, QC-210
9121-JB9-MMLock/Unlock Air Adapter, ¼ NPT ports, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-210
9121-JB11-TTSpacer Block Assembly for JB Master Modules - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Lock/Unlock Air Adapter with Lock/Unlock/RTL sensor inputs with stainless steel hardware.
Weight: JB7, JB8, JB9, JB10, JB11 1.49 lbs (0.68 kg)
JB12, JB13 1.94 lbs (0.88 kg)
Materials:
  • Aluminum housing.
  • Stainless steel hardware.
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
Register Products
Driving Directions
Site Map
© 2023 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta