简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
气体电磁阀适配器: Jxx Lock/Unlock Air Adapter with RTL Sensor Inputs  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-313

 

 

Product Description
  • Provides a pneumatic air supply to a Tool Changer Master for actuation of the locking mechanism.
  • Many variations available depending upon the Tool Changer size and type of porting required by the customer.
  • In most cases, control of this valve is integrated with an ATI-supplied Control/Signal Module that is piggy-backed on the valve adapter.

JB7 Module (shown)
JB7 Module (shown)

Part NumberSideNotes
9121-JB10-MMLock/Unlock Air Adapter, ¼ NPT to ¼ G Fitting, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-210
9121-JB12-MMLock/Unlock Air Adapter, ¼ NPT ports, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-310, QC-510, QC-1210
9121-JB13-MMLock/Unlock Air Adapter, ¼ NPT to ¼ G Fitting, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-310, QC-510, QC-1210
9121-JB15-MMLock/Unlock Air Adapter, NPT, QC-210, with Lock/Unlock/RTL, Radial, Potted
9121-JB18-MMLock/Unlock Air Adapter, G, with 5-Pin M12 connector, Potted, QC-210
9121-JB19-MMLock/Unlock/RTL Air Adapter, NPT for use with NAMUR connector, Radial, Potted, QC-1210
9121-JB7-MMLock/Unlock Air Adapter, G, with Lock/Unlock/RTL, QC-210
9121-JB8-MMLock/Unlock Air Adapter, G, with Reversed Air Ports, QC-210
9121-JB9-MMLock/Unlock Air Adapter, ¼ NPT ports, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-210
9121-JB11-TTSpacer Block Assembly for JB Master Modules - Tool side