简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
Tool Changers: QC-313  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-21 Hollow-Wrist

 

 

Product Advantages
  • No-Touch locking technology allows up to 0.1 inch (2.54 mm) plate separation when locking.
  • Ready sensors (2) detect when the Tool plate is within 0.06 inch (1.5 mm) of the Master plate, signaling ready-to-lock.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts are made of Rc58 stainless steel.
  • Integrated Lock/Unlock sensing for safety.
  • Mounts directly to most 500 Kg robots (no SIP required).
QC-313 Tool Changer (Master and Tool)
QC-313 Tool Changer (Master and Tool)

.



Skip Navigation Links.