简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
高电流模块: PA21  
 
 
Skip Navigation Links

 

 

Product Description
  • High current carrying ability; capable of up to 200 Amps and up to 600 volts for powering customer tooling.
  • ATI's patented cone-mating technology provides large contact area for high current applications, while also allowing customers to transfer current from the Master to the Tool with excellent misalignment capabilities and reduced wear characteristics compared to pin and socket.
  • Backward-compatible design to mate with the PA20-style High Current module.
  • Contact tips are easily replaced and serviced.
  • Recessed Master-side contacts to prevent unintentional human contact.
  • Incorporates crimp ring terminal connections for quick and easy wire prep and installation.
  • Single piece body and ring terminals design allows for faster wiring of customer cabling with less disassembly.
  • Cord grip Plate options are available under the fitting plate tab.
  • Modular design allows for cable connections to exit on the left or right for improved robot dress and versatility (refer to the Part Numbering Guide).
  • Optional RobiFix connections to allow for direct connection of robotic dress and tool.

PA21 Modules (Master and Tool)
PA21 Modules (Master and Tool)

Part NumberSideNotes
9121-PA21LA-MMPA21 Master Module with Straight Robifix Connector, Left Feed - Master side
9121-PA21L-MMPA21 Master Module with (3) Contacts, 200 Amp, Master, Left Feed - Master side
9121-PA21RA-MMPA21 Master Module with Straight Robifix Connector, Right Feed - Master side
9121-PA21R-MMHigh Current Module, (3) Contacts, 200 Amp, Right Feed - Master side
9121-PA21LAP1.00-TTPA21 Tool Module with 1.0 Meter RobiFix Pigtail, Left Feed - Tool side
9121-PA21LAP1.50-TTPA21 Tool Module with 1.5 Meter RobiFix Pigtail, Left Feed - Tool side
9121-PA21LAP2.00-TTPA21 Tool Module with 2.0 Meter RobiFix Pigtail, Left Feed - Tool side
9121-PA21L-TTPA21 Tool Module with (3) Contacts, 200 Amp, Left Feed - Tool side
9121-PA21RAP1.00-TTPA21 Tool Module with 1.0 Meter RobiFix Pigtail, Right Feed - Tool side
9121-PA21RAP2.00-TTPA21 Tool Module with 2.0 Meter RobiFix Pigtail, Right Feed - Tool side
9121-PA21R-TTHigh Current Module, (3) Contacts, 200 Amp, Right Feed - Master side
9121-PAE-TTProtective Cover - Tool side