| 9121-FH6-M | M | (4) G 1/2 (BSPP) self-sealing ports, fluid/air SS module - Master side |
| 9121-AQ3-T | T | (1) G 1/2 (BSPP) self-sealing port - Air only module (Mates with FH6-M) - Tool side |
|
|
描述: |
(1) G 1/2 (BSPP) self-sealing port - Air only module (Mates with FH6-M) - Tool side only |
|
重量: |
FH6 Master 6.6 lbs (3.0 kg) AQ3 Tool 2.0 lbs (0.9 kg) |
|
材质: |
- Aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
Custom Application QC Models |
|
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
|
There are no Cables associated with this module.
|
|
| 9620-20-D-FH6.pdf |
FH6 水气模块图纸 (包括 AQ3-T)
|
|
| 9121-AQ3-T |
(1) 1/2 BSPP (G) self-sealing port - Air only module (Mates with FH6-M) - Tool side only
|
|
|