Description: |
26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
Weight: |
Master 0.45 lbs (0.20 kg) Tool 0.42 lbs (0.19 kg) 9120-R26R-M 0.37 lbs (0.16 kg) 9120-R26W-M 0.48lbs (0.220kg) |
Materials: |
- Aluminum housing
- Gold-plated heads on spring pins
- Gold-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|