简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Electrical Modules: R19 Family  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > R19 Family

 

 

Product Description
  • 19-pin.
  • 5 Amp/250VAC capacity.
  • Miniature MS quick-disconnect connector.
  • No-Touch contacts on Master.
  • Tool-ID option on Tool side.
  • Moisture and dust sealed when mated.
  • Mates with G, R, S, or T modules.

R19 Modules (Master and Tool)
R19 Modules (Master and Tool)

Part NumberSideNotes
   
9120-R19G-MM19-pin, 5Amp/250VAC, electrical module with gold pins and miniature MS quick-disconnect connector - Master side
9120-R19-MM19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector - Master side
9120-R19-M-2322M19-pin, 5 Amp/250VAC electrical module with adapter plate to QC-60 flat - Master side (Mates with 9120-R19-T-2323)
9120-R19-M-VLM19-pin, 5 Amp/250VAC electrical module with Viton Seals & Teflon Jacket Wires - Master side (Mates with 9120-R19-T-VL)
9120-R19R-MM19-pin, 5 Amp/250VAC electrical module with Right Angle Cables. Master side
9120-R19V-MM19-pin, 5 Amp/250VAC electrical module with Viton Seals with Viton seals - Master side
9120-R19W-MM19-pin, 5 Amp/250VAC electrical module with lock/unlock cables for lock/unlock sensing - Master side
9120-R19W-M-VM19-pin, 5 Amp/250VAC electrical module with lock/unlock cables for lock/unlock sensing with viton seals.
9120-R10-TT19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC electrical module with (0-99) Tool-ID - Tool side
9120-R14-TT19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC electrical module with (0-9) Tool-ID - Tool side
9120-R19G-TT19-pin, 5Amp/250VAC, electrical module with gold pins and miniature MS quick-disconnect connector - Tool side
9120-R19-TT19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector - Tool side
9120-R19-T-2323T19-pin, 5 Amp/250VAC electrical module with adapter plate to QC-60 flat - Tool side (Mates with 9120-R19-M-2322)
9120-R19-T-VT19-pin, 5 Amp/250VAC electrical module, MS miniature MS quick-disconnect connector, Viton Seals - Tool side
9120-R19-T-VLT19-pin, 5 Amp/250VAC electrical module with Viton Seals and Teflon Jacket Wires - Tool side (Mates with 9120-R19-M-VL)

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD ModelsOptionsAccessories

Description: 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector
Weight: Master 0.45 lbs (0.20 kg)
Tool 0.30 lbs (0.14 kg)
9120-R19R-M 0.36 lbs (0.16 kg)
9120-R19W-M 0.42lbs (0.190kg)
Materials:
  • Aluminum housing
  • Precious metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
# Pins: 19
Elec. Rating: 5 Amp/250VAC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2025 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta