简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: R32 Family  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 32-pin pass-through, 36-pin connector.
  • 3 Amp/250VAC.
  • MS quick-disconnect connector.

R32 Modules (Master and Tool)
R32 Modules (Master and Tool)

Part NumberSideNotes
9120-R32A-MMElectrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A - J. Pins A - F and Pin J rated to 5 Amp/250V, Pins G - H rated to 3 Amp/250V - Master side
9120-R32-MM32-pin, 3 Amp/250VAC electrical module with 36-pin MS quick-disconnect connector - Master side
9120-R32R-MM32-pin, 3 Amp/250VAC, MS miniature MS quick-disconnect connector, hardwired prox cables with right angle connector. Master side
9120-R32W-MM32-pin, 3 Amp/250VAC, MS miniature MS quick-disconnect connector with hard-wired prox sensor - Master side
9120-R32A-TTElectrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A - J. Pins A - F and Pin J rated to 5 Amp/250V, Pins G - H rated to 3 Amp/250V - Tool side
9120-R32-TT32-pin, 3 Amp/250VAC electrical module with 36-pin MS quick-disconnect connector - Tool side

.