|
锁紧力@80Psi(5.5Bar) |
1000 lb |
|
位置重复精度-(X,Y&Z): |
0.0006 in |
|
87Psi(6Bar)压力下,锁紧之前机器人侧和工具侧之间的最大间隙 |
0.12 in |
|
| 9630-20-040.pdf |
QC-40 Tool Changer Drawing
|
| 9630-20-040-E.pdf |
QC-40 工具快换图纸
|
|
| 9610-20-2255.pdf |
QC-40, QC-41, QC-43, QC-60, QC-71, 和 QC-100安装和操作手册
|
|
|
伺服模块
| RES10B | 伺服模块 | | Servo Signal Module with 12-pole, M23 Connector, STP Wiring | | No |
| RES17 | 伺服模块 | | Servo Signal Module with 17-pole, M23 connector | | No |
|
信号控制模块
| CV14 Family | 信号控制模块 | | Compact Discrete Control/Valve Module with Locked/Unlocked Sensor Cables, Tool Stand Interlock (TSI), 0-F Tool ID. | Flat A, 9120-CV14xW(N/E/R)-M | No |
| G5 | DeviceNet通过模块 | | 19-pin, 3 Amp/250VAC Electrical Module with 5-pin DeviceNet Connector and 5-position Swivel | Flats A, B | No |
| RE5 | Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb通讯模块 | | Ethernet Pass-through Module with 4-pins and Shield | Flats A, B | No |
|
|
|
气和水模块
| FG2 | 水/气模块 | | (2) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (replaces F02-E) | Flats A, B | No |
| FG2-M,FG2A-T | 气模块 | T | (2) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel (Tool side only) | Flats A, B | No |
| FN2 | 水/气模块 | | (2) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F02-N) | Flats A, B | No |
| P05 | 气模块 | | (10) M5 ports for pneumatic pass-through | Flats A, B | No |
| P14,P14-E | 气模块 | | (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module | Flats A, B | No |
| P18,P18-E | 气模块 | | (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module | Flats A, B | No |
| P186,P186-E | 气模块 | | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module | Flats A, B | No |
| P188-E | 气模块 | | Pneumatic Module with (8) G 1/8 (BSPP) Ports | Flats A, B | No |
| P48,P48-E | 气模块 | | Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports | Flats A, B | Yes |
| P8M5 | 气模块 | | Pneumatic Module with (8) M5 radial/axial pass-through air ports | Flats A, B | No |
| V200A | 真空/气模块 | | Vacuum Pass-through Module with (1) 2" NPT port, M19 pattern | Flats A, B | Yes |
| V200E | 真空/气模块 | | Vacuum Modules with G (BSPP) Pass-through Ports, M19 Pattern, Euro Version - Master-side Module - (1) 2" Pass-through Port - Tool-side Module - (1) 2" Pass-through Port | Flats A, B | Yes |
| V34 | 真空/气模块 | | (1) G 3/4 (BSPP) pass-through port vacuum only module | Flats A, B | No |
|
电模块
| D25 | 电模块 | | 25-pin, 3 Amp/50VAC electrical module with low-power D-sub connector | Flats A, B | No |
| G10 | 电模块 | T | 19-pin (10 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-99 Tool-ID built inside and 5 position swivel - Tool side only | Flats A, B | No |
| G12 Family | 电模块 | | G-Style Adjustable module with M12, 12-pole connector supporting 16 (0-F) Tool ID. | Flats A, B | No |
| G14 | 电模块 | T | 19-pin (14 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool-ID built inside and 5 position swivel - Tool side only | Flats A, B | No |
| G19 | 电模块 | | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel | Flats A, B | No |
| G26 Family | 电模块 | | 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel | Flats A, B | No |
| GD4 | 电模块 | | Electrical Module with and with 5-position adjustable M12 4-Pin Connector | Flats A, B | No |
| GF19 Family | 电模块 | | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel | Flats A, B | No |
| MT14A-M and MT14-T, MTR14-M and MTR14-T | 电模块 | | 14-pin, 13 Amp/500VAC/700VDC electrical module. Also available with Modified version with Amphenol connector relocated to mount with connector flange parallel to mounting flat | Flats A, B | No |
| MT8 Family | 电模块 | | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module | Flats A, B | No |
| MT9A Family | 电模块 | | 9-pin, 28 Amp (30 Amp for MT9A), 500VAC/700VDC electrical module (available with Viton seals) | | No |
| R10 | 电模块 | | 19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electric module with (0-99) Tool-ID (Tool side only) (See also R19 Family webpage) | Flats A, B | No |
| R12 | 电模块 | | 12-pin pass-thru module with an M12, 12-pin connector, supports Coherix predator 3D camera power/IO | Flats A, B | No |
| R14 | 电模块 | T | 19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electrical module with (0-9) Tool-ID (Tool side only) (See also R19 Family webpage) | Flats A, B | No |
| R17 | 电模块 | T | 26-pin (17 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-99) Tool-ID (Tool side only) (See also R26 Family webpage) | Flats A, B | No |
| R19 Family | 电模块 | | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector | Flats A, B | No |
| R21 | 电模块 | T | 26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-9) Tool-ID (Tool side only) (See also R26 Family webpage) | Flats A, B | No |
| R26 Family | 电模块 | | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector | Flats A, B | No |
| R32 Family | 电模块 | | 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector | Flats A, B | No |
| R3-M,S3-T | 电模块 | | 4 Amp/250VAC Electrical Module with 3-pin Turck RSFL36 Minifast Connector | Flats A, B | No |
| R4 | 电模块 | | 4 Amp/250VAC Electrical Module with 4-pin Eurofast connector | Flats A, B | No |
| RF14 | 电模块 | T | 19-pin (14 available for customer use - See pinout drawing), 3 Amp/125VAC (RF19) electrical module with (0-9) Tool-ID (Tool side only) (See also RF19 Family webpage) | Flats A, B | No |
| RF19 Family | 电模块 | | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector | Flats A, B | No |
| RF4A | 电模块 | | RF4A Electrical Module Assembly with 4-Pin Minifast Connector and High Power Pin Block | Flats A, B | No |
| RF5 | 电模块 | | Electrical Module Assembly, 5-Pin Minifast Connector, High Power Pin Block | Flats A, B | No |
| RF6A | 电模块 | | Electrical Module Assembly, 6-Pin Minifast Connector, High Power Pin Block | Flats A, B | No |
| RK12 | 电模块 | | Electrical Module with 12-pin pass-through, 12-Pin M23 connector, Power 5 Amps/150VDC, Signal 2 Amps/30V | Flats A, B | No |
| RK17 | 电模块 | | Electrical Module with 17-pin pass-through, 3 Amp/125VAC, 17-Pin M23 connector | Flats A, B | No |
| RK19 | 电模块 | | RK19 Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC | Flats A, B | No |
| RL5 | 电模块 | | High Power Electrical Module with 5-pole, M12 L-Coded Connector supporting up to 63V/16A. | Flats A, B | No |
| RU10 | 电模块 | | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector | Flats A, B | No |
| S14 | 电模块 | T | 19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool ID (Tool side only) (See also S19 Family webpage) | Flats A, B | No |
| S19 Family | 电模块 | | 19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector | Flats A, B | No |
| S26 | 电模块 | | 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector | Flats A, B | No |
| SF19 Family | 电模块 | | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector | Flats A, B | No |
| T19 Family | 电模块 | | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector | Flats A, B | No |
| TMB | 电模块 | | Pass-through Electrical Module for Multibus signals using a 17-pin M23 connector | Flats A, B | No |
| X7B | 电模块 | | Coax cable module, single contact, BNC connector | Flats A, B | No |
| X7C | 电模块 | | High Voltage Module for Ultrasonic Weld Applications, SHV connector | Flats A, B | No |
| X7G | 电模块 | | High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector | Flats A, B | No |
|
|
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|
|