9120-R26-M | M | 26-pin, 3 Amp/250VAC electrical module with MS miniature MS quick-disconnect connector - Master side |
9120-R26-M-VL | M | 26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector with viton seals and Teflon jacketed wires - Master side (Mates with 9120-R26-T-VL) |
9120-R26R-M | M | 26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector with Right Angle Cables (for QC-110 and QC-76 only) - Master side |
9120-R26W-M | M | 26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector wired for Lock/Unlock Sensors - Master side |
9120-R26W-M-V | M | 26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector wired for Lock/Unlock Sensors, Viton seals for chemical resistance - Master side |
9120-R52-M | M | 26 + 26-pins, 3 Amp/250VAC, (2) R26 modules side-by-side on adapter plate - Master side (Mates with 9120-R52-T) |
9120-R17-T | T | 26-pin (17 available for customer use - See pinout drawing), 5 Amp/250VAC (R26) electrical module with (0-99) Tool-ID - Tool side |
9120-R21-T | T | 26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-9) Tool-ID - Tool side |
9120-R26-T | T | 26-pin, 3 Amp/250VAC electrical module with MS miniature MS quick-disconnect connector - Tool side |
9120-R26-T-VL | T | 26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector with viton seals and Teflon jacketed wires - Tool side (Mates with 9120-R26-M-VL) |
9120-R47-T | T | 26 + 26-pins (26 + 21 available for customer use - See pinout drawing), 3 Amp/250VAC, (1) R26 module and (1) R21 modules (0-9) Tool-ID mounted side-by-side on adapter plate - Tool side (Mates with 9120-R52-M) |
9120-R52-T | T | 26 + 26-pins, 3 Amp/250VAC, (2) R26 modules side-by-side on adapter plate - Tool side (Mates with 9120-R52-M) |
Description: |
26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
Weight: |
Master 0.45 lbs (0.20 kg) Tool 0.42 lbs (0.19 kg) 9120-R26R-M 0.37 lbs (0.16 kg) 9120-R26W-M 0.48lbs (0.220kg) |
Materials: |
- Aluminum housing
- Gold-plated heads on spring pins
- Gold-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
|
9230-20-1342.pdf |
R26 Pin Outs (includes R26W-M)
|
9630-20-R26.pdf |
R26 Module Dimensional and Pinout Drawings
|
9630-20-R26M R17T.pdf |
R26-M with R17-T Module Drawing
|
9630-20-R26M R21T.pdf |
R26-M with R21-T Module Drawing
|
9630-20-R26RM R17T.pdf |
R26R-M,R17-T Module Drawing
|
9630-20-R26RM R21T.pdf |
R26R-M,R21-T Module Drawing
|
9630-20-R26RM R26T.pdf |
R26R-M, R26-T Module Dimensional and Pinout Drawings
|
9630-20-R26RM R26T.pdf |
R26R-M, R26-T Module Dimensional and Pinout Drawings
|
9630-20-R26-VL.pdf |
R26-VL Module Dimensional and Pinout Drawings
|
9630-20-R26WM R17T.pdf |
R26W-M, R17-T Module Drawing
|
9630-20-R26WM R21T.pdf |
R26W-M R21-T Module Drawing
|
9630-20-R26WMV R26TVL.pdf |
R26WMV R26TVL Module Dimensional and Pinout Drawings
|
|
9640-20-1079.auto.pdf |
Supplemental Documentation for R-Style RTL (PNP) Prox Switch Kit
|
|
9120-R52-T |
(2) 26-pin, 3 Amp/250VAC (R26) electrical modules mounted side-by-side on adapter plate. Fits QC-71 and 41 with prots blocked - Tool side
|
9120-R52-M |
(2) 26-pin, 3 Amp/250VAC (R26) electrical modules mounted side-by-side on adapter plate. Fits QC-71 and 41 with ports blocked - Master side
|
9120-R21-T |
26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-9) Tool-ID (Tool side only)
|
9120-R26R-M |
R26R-M Master Module w/Right Angle Cables
|
9120-R26-T-VL |
R26 module with viton seals and Teflon jacketed wires. Rated to 125 degrees C.
|
9120-R17-T |
26-pin (17 available for customer use - See pinout drawing), 5 Amp/250VAC (R26) electrical module with (0-99) Tool-ID (Tool side only)
|
9120-R26-M |
26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector - Master side
|
9120-R26-T |
26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector - Tool side
|
9120-R47-T |
26 + 26-pins (26 + 21 available for customer use - See pinout drawing), 3 Amp/250VAC, (1) R26 module and (1) R21 modules (0-9) Tool ID mounted side-by-side on adapter plate - Tool side
|
9120-R26W-M |
Master side MS 26-pin 3 Amp/250VAC module with miniature quick-disconnect connector wired for Lock/Unlock Sensors
|
9120-R26W-M-V |
Master side MS 26-pin 3 Amp/250VAC module with minature quick-disconnect connector wired for Lock/Unlock Sensors. Viton seals for chemical resistance.
|
9120-R26-M-VL |
R26 module with viton seals and Teflon jacketed wires. Rated to 125 degrees C.
|
|
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
-VL | Operational Temperature Range rated to 257°F (125°C). Adds Viton seals and Teflon-jacked wires. (Add -VL at the end of module number, after -M or -T for Master or Tool.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
W-M-V | Operational Temperature Range rated to 221°F (105°C). Adds Viton seals for chemical resistance. Adds straight lock/unlock sensor cables to Master electrical modules. (Add W-M-V at the end of module number.) |
|
|