简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Electrical Modules: R32 Family  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > R32 Family

 

 

Product Description
  • 32-pin pass-through, 36-pin connector.
  • 3 Amp/250VAC.
  • MS quick-disconnect connector.

R32 Modules (Master and Tool)
R32 Modules (Master and Tool)

Part NumberSideNotes
9120-R32A-MMElectrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A - J. Pins A - F and Pin J rated to 5 Amp/250V, Pins G - H rated to 3 Amp/250V - Master side
9120-R32-MM32-pin, 3 Amp/250VAC electrical module with 36-pin MS quick-disconnect connector - Master side
9120-R32R-MM32-pin, 3 Amp/250VAC, MS miniature MS quick-disconnect connector, hardwired prox cables with right angle connector. Master side
9120-R32W-MM32-pin, 3 Amp/250VAC, MS miniature MS quick-disconnect connector with hard-wired prox sensor - Master side
9120-R32A-TTElectrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A - J. Pins A - F and Pin J rated to 5 Amp/250V, Pins G - H rated to 3 Amp/250V - Tool side
9120-R32-TT32-pin, 3 Amp/250VAC electrical module with 36-pin MS quick-disconnect connector - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD ModelsOptions

Description: 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector
Weight: Master 0.72 lbs (0.33 kg)
Tool 0.55 lbs (0.25 kg)
9120-R32R-M 0.64 lbs(0.290kg)
9120-R32W-M 0.65 lbs (0.29 kg)
Materials:
  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
# Pins: 32
Elec. Rating: 3 Amp/250VAC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2025 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta