简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
水/气模块: FH12  
 
 
Skip Navigation Links

 

 

Product Description
  • FH12 provides fluid/air service to Master and Tool plates.
  • Four (4) self-sealing ports on FH12 Master and Tool side.
  • G1/2 (BSPP) customer interface.
  • 3/8 valve components.
  • Nipple port feature with radial seal.
  • FH12 module housings are 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.
  • AP5 Tool side mates with the FH12 Master side and is for air-only use for material handling end-effectors.
  • One (1) self-sealing port on AP5 Tool side.

FH12 Modules (Master and Tool)
FH12 Modules (Master and Tool)

Part NumberSideNotes
9121-FH12-MMStainless Steel Fluid/Air Module with (4) G1/2 (BSPP) Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal - Master side
9121-AP5-TTAir Module with (1) G1/2 (BSPP) Self-Sealing Port, 3/8 Valve Components, C-bore for Nipple Port - Tool Side
9121-FH12-TTStainless Steel Fluid/Air Module with (4) G1/2 (BSPP) Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal - Tool side