简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
离散的模块: VD2  
 
 
Skip Navigation Links

 

 

Product Description
  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer as well as a separate Remote I/O pass-through connection.
  • Amphenol, MS-style connectors are provided for discrete signal customer interface. Up to 16 signal pass-throughs are available for customer use.
  • Industry-standard 12mm connectors are provided for Remote I/O customer interface.
  • An integrated single or double solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • Flexible boots surround the pin blocks and seal the connections from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

VD2 Modules (Master and Tool)
VD2 Modules (Master and Tool)

Part NumberSideNotes
9121-VD2-MMDiscrete Module, 26-pin Amphenol, Remote I/O Connection, 19-pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve, TSI on Tool (Mates with VD2-T) - Master side
9121-VD2-TTDiscrete Module, 19-pin Amphenol, Remote I/O Connection, 19-pin Block, TSI on Tool (Mates with VD2-M) - Tool side