9120-RF19G-M | M | 19-Pin, 3 Amps/125VAC, electrical module with M16-style connector and Gold Contacts - Master side |
9120-RF19-M | M | 19-Pin, 3 Amp/125VAC electrical module with M16-style connector - Master side |
9120-RF19PD-M | M | 19-pin, 3 Amp/125VAC electrical module with M16-style connector. Potted for improved moisture protection. (Mates with 9120-RF19PD-T) - Master side |
9120-RF19R-M | M | 19-pin, 3 Amp/125VAC electrical module with M16-style connector with M8 snap lock right angle sensor cables - Master side |
9120-RF19W-M | M | 19-pin, 3 Amp/125VAC electrical module with M16-style connector with M8 snap lock straight sensor cables, - Master side |
9120-RF19WZ1-M | M | Electrical Module with M16 19-Pin connector, Includes Threaded Lock/Unlock Sensor Cables in place of Snap-lock Sensor Cables used in standard 9120-RF19W-M |
9120-R0-T | T | 19-pin, 3 Amp/125VAC electrical module, (0-99) Tool-ID (push button) – Tool side |
9120-RF10-T | T | 19-pin (10 available for customer use - See pinout drawing), 3 Amp/125VAC electrical module with M16-style connector, (0-99) Tool ID (push button) - Tool side |
9120-RF14-T | T | 19-pin (14 available for customer use - See pinout drawing), 3 Amp/125VAC electrical module with M16-style connector, (0-9) Tool ID (push button) - Tool side |
9120-RF19PD-T | T | 19-pin, 3 Amp/125VAC electrical module with M16-style connector. Potted for improved moisture protection. (Mates with 9120-RF19PD-M) - Tool side |
9120-RF19-T | T | 19-pin, 3 Amp/125VAC electrical module with M16-style connector - Tool side |
描述: |
19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector |
重量: |
9120-RF19-M 0.45 lbs (0.20 kg) 9120-RF19-T 0.30 lbs (0.13 kg) 9120-RF19R-M 0.48lbs(0.215kg) 9120-RF19W-M 0.47lbs(0.210kg)
|
材质: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
9630-20-RF19.pdf |
RF19 Electrical Module Drawing
|
9630-20-RF19M RF10T.pdf |
RF19-M,RF10-T Electrical Module Drawing
|
9630-20-RF19M RF14T.pdf |
RF19-M,RF14-T Electrical Module Drawing
|
9630-20-RF19PD.pdf |
RF19PD Module Drawing
|
9630-20-RF19RM RF10T.pdf |
RF19R-M,RF10-T Electrical Module Drawing
|
9630-20-RF19RM RF14T.pdf |
RF19R-M,RF14-T Electrical Module Drawing
|
9630-20-RF19RM RF19T.pdf |
RF19R-M,RF19-T Electrical Module Drawing
|
9630-20-RF19WM RF19T.pdf |
RF19W-M,RF19-T Electrical Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-RF10-T |
19-pin, 3A/125VAC Electrical Module with M16 Connector & Tool ID 0-99
|
9120-RF19PD-M |
19-pin, 3 Amp/125VAC electrical module with M16-style connector - Master side potted for improved moisture protection
|
9120-RF19-M |
19-Pin, 3 Amp/125VAC electrical module with M16-style connector Master side
|
9120-RF19W-M |
19-Pin, 3A/125VAC, Electrical Module with M16 connector, Lock/ Unlock Sensor Cables attached.
|
9120-RF14-T |
19-pin (14 available for Customer Use), 3A/125VAC (RM19) Electrical Module with (0-9) Tool-ID
|
9120-RF19PD-T |
19-pin, 3 Amp/125VAC electrical module with M16-style connector - Tool side potted for improved moisture protection.
|
9120-RF19R-M |
RF19R Master Module with Right angle cables
|
9120-RF19-T |
19-Pin, 3 Amp/125VAC electrical module with M16-style connector Tool side
|
|
G | Adds Gold Pins as an option. (Add G at the end of the module number, before –M or –T for Master or Tool. No dashes between G and module number.) |
PD | Adds potting for improved moisture protection. (Add PD at the end of the module number before -M or -T. No dashes between PD and module number.) |
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
|
|