简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
气模块: AR2  
 
 
Skip Navigation Links

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • Rc 1/4 (BSPT) ports.
  • (10) self-sealing ports (Master and Tool side)
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AR2 Master and Tool Modules
AR2 Master and Tool Modules

Part NumberSideNotes
9121-AR2-MM(10) Rc 1/4 (BSPT) self-sealing ports - Air Only Module - Master side
9121-AR2-TT(10) Rc 1/4 (BSPT) self-sealing ports - Air Only Module - Tool side