描述: |
(4) 1/2 NPT self-sealing (AP2 Master and Tool) or pass-through (AP8 Tool) ports - Air Module only |
重量: |
AP2 Master 2.70 lbs (1.22 kg) AP2 Tool 1.90 lbs (0.86 kg) AP8 Tool 1.80 lbs (1.04 kg) |
材质: |
- Anodized aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
9630-20-AP2.pdf |
AP2 气模块图纸
|
9630-20-AP2M AP8T.pdf |
AP2-M,AP8-T Module Drawing
|
|
9121-AP8-T |
Pneumatic Tool Module with (4) 1/2" NPT Pass-Through Ports
|
9121-AP2-T |
Pneumatic tool module with (4) ½” NPT self-sealing ports
|
9121-AP2-M |
Pneumatic master module with (4) 1/2" NPT self-sealing ports
|
|