简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
气模块: AN2  
 
 
Skip Navigation Links

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • (6) 3/8"NPT self-sealing ports and (2) 1/2" NPT pass-through ports
  • 100 psi (6.9 bar) maximum.
  • (6) self-sealing ports do not support vacuum service.

AN2 Modules (Master and Tool) shown
AN2 Modules (Master and Tool) shown

Part NumberSideNotes
9121-AN2-MMPneumatic module with (6) 3/8 NPT self-sealing ports and (2) ½” NPT pass-through ports - Master side
9121-AN2-TTPneumatic module with (6) 3/8 NPT self-sealing ports and (2) ½” NPT pass-through ports - Tool side