简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
电模块: T19 Family  
 
 
Skip Navigation Links

 

 

Product Description
  • 19 pins.
  • 5 Amp/250VAC capacity.
  • Standard MS cylindrical threaded connector.
  • No-Touch spring probes on Master side.
  • Tool-ID option on Tool side.
  • Flexible boot seals the connection from moisture and liquid while coupled.
  • Rhodium-plated tool contacts with first mate ground pin.
  • Mates with G, R, S, or T modules.

T19 Modules (Master and Tool) Shown
T19 Modules (Master and Tool) Shown

Part NumberSideNotes
9120-T19-MM19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector - Master side
9120-T19-M-VM19-pin, 5 Amp/250VAC Electrical module with MS cylindrical threaded connector with Viton seals, rolon pin blocks, high-temp amphenol connector, and Teflon-jacketed wires. Rated to 200 degrees C. IP65 rated - Master side
9120-T19R-MM19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with right angle lock/unlock connectors for sensors attached. Master side
9120-T19W-MM19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with lock/unlock cables attached - Master side
9120-T10-TT19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (T19) Electrical Module with (0-99) Tool-ID - Tool side
9120-T14-TT19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (T19) Electrical Module with (0-9) Tool-ID - Tool side
9120-T14-T-VT19-pin Electrical Module with Viton seals, rolon pin blocks, high-temp amphenol connector, and Teflon-jacketed wires and high temperature Tool-ID board. Rated to 200°C. IP65 rated - Tool side
9120-T19-TT19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector - Tool side
9120-T19-T-VLT19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with Viton seals and Teflon-jacketed wires - Tool side