简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
Tool Changers: MC-16  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-27 Hollow-Wrist

 

 

Attention:  An upgraded version of this item is available.

当前产品 优势 可互换的
MC-16R Stronger all-steel body and fully-threaded cam rod engagement for increased safety factor with the locking mechanism, and zero thread slip when locking. Added ratchet knob for security to the locked position, even under severe vibration. Yes

 

Product Advantages
  • Screw-style locking mechanism (patented) results in high locking force.
  • Manual one-handed Lock and Unlock actuation. Push button for Quick-Lock. Twist-Knob to Unlock.
  • Rated to 16 kg (35 lb) payload.
  • High strength-to-weight ratio.
  • Ball-Lock with Cam.
  • Very small package size.
  • Standard units feature (4) integrated pass-through air ports.
  • One (1) flat for mounting additional ATI utility modules.
MC-16 Manual Tool Changer (Master and Tool)
MC-16 Manual Tool Changer (Master and Tool)

.



Skip Navigation Links.