简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: R26 Family  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > R26 Family

 

 

Product Advantages
  • 26 pins.
  • 3 Amp/250VAC.
  • Easy-to-read Tool-ID display optional.
  • Small size with miniature MS quick-disconnect connectors.
  • No-Touch contacts on Master module.
  • Mates with G, R, S, and T Series modules.

R26 Modules (Master and Tool)
R26 Modules (Master and Tool)

Part NumberSideNotes
9120-R26-MM26-pin, 3 Amp/250VAC electrical module with MS miniature MS quick-disconnect connector - Master side
9120-R26-M-VLM26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector with viton seals and Teflon jacketed wires - Master side (Mates with 9120-R26-T-VL)
9120-R26R-MM26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector with Right Angle Cables (for QC-110 and QC-76 only) - Master side
9120-R26W-MM26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector wired for Lock/Unlock Sensors - Master side
9120-R26W-M-VM26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector wired for Lock/Unlock Sensors, Viton seals for chemical resistance - Master side
9120-R52-MM26 + 26-pins, 3 Amp/250VAC, (2) R26 modules side-by-side on adapter plate - Master side (Mates with 9120-R52-T)
9120-R17-TT26-pin (17 available for customer use - See pinout drawing), 5 Amp/250VAC (R26) electrical module with (0-99) Tool-ID - Tool side
9120-R21-TT26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-9) Tool-ID - Tool side
9120-R26-TT26-pin, 3 Amp/250VAC electrical module with MS miniature MS quick-disconnect connector - Tool side
9120-R26-T-VLT26-pin, 3 Amp/250VAC module with miniature quick-disconnect connector with viton seals and Teflon jacketed wires - Tool side (Mates with 9120-R26-M-VL)
9120-R47-TT26 + 26-pins (26 + 21 available for customer use - See pinout drawing), 3 Amp/250VAC, (1) R26 module and (1) R21 modules (0-9) Tool-ID mounted side-by-side on adapter plate - Tool side (Mates with 9120-R52-M)
9120-R52-TT26 + 26-pins, 3 Amp/250VAC, (2) R26 modules side-by-side on adapter plate - Tool side (Mates with 9120-R52-M)