简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-41  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-41

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
QC-40Q Integrated Lock/Unlock Sensors No

 

Product Advantages
  • Large 3/8 NPT ports.
  • No-Touch locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
QC-41 Master and Tool plate with R19 electrical module
QC-41 Master and Tool plate with R19 electrical module