简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-21 Hollow-Wrist  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-21 Hollow-Wrist

 

 

Product Advantages
  • QC-21 Hollow-Wrist Master features eight (8) axial air pass-through ports, six (6) with 1/8 inch tube fittings and two (2) with 1/4 inch tube fittings.
  • Axial air ports pass directly into Hollow-Wrist robots increasing reliability.
  • Hollow-Wrist Master mates with standard Tool-side which features 1/8 NPT ports.
  • No-Touch locking technology allows up to 0.08 inch (2.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increases moment capacity.
  • All locking components are made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through ports.
  • Features optional Lock/Unlock sensors.
  • Two (2) flats to mount optional utility modules.
QC-21 Hollow Wrist (Master and Tool)
QC-21 Hollow Wrist (Master and Tool)

SpecificationsDrawingsManualsCompatible ModulesTool Stand Options3D CAD Models
Units:
Suggested Payload Limit: 55 lb
Locking Force @ 80 psi (5.5 bar): 520 lb
Static Moment Capacity (X & Y): 500 lbf-in
Static Moment Capacity (Z): 310 lbf-in
Positional Repeatability - (X, Y, & Z): 0,0006 in
Weight - when coupled: 2,25 lb
Master Weight: 1,55 lb
Tool Weight: 0,7 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0,08 in
Pneumatic Pass-through Ports (qty) Size: See drawing



Skip Navigation Links.




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Material Removal Tools
Compliance Devices
Sensores de Colisão Robóticos
Biblioteca
Glossário
Vídeos
3D CAD Models
Software   
Empresa
Notícias
Feiras
Aplicação de Créditos
Oportunidades de Trabalho
Privacy Policy
Contate-nos
Vendas e Suporte
Solicitar Informações
Como Chegar
Mapa do Site
© 2025 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta