简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-11  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-11

 

 

Product Advantages
  • Lightweight and small size with a high-strength locking mechanism.
  • No-Touch locking technology allows up to 0.06 inch (1.5 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts are made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
QC-11 Master and Tool plate with A15 electrical module
QC-11 Master and Tool plate with A15 electrical module