简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-11 Hollow-Wrist  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-11 Hollow-Wrist

 

 

Product Advantages
  • QC-11 Hollow-Wrist Master features six (6) axial air pass-through ports with 1/8 inch tube fittings.
  • Axial air ports pass directly into Hollow-Wrist robots increasing reliability.
  • Hollow-Wrist Master mates with standard Tool-side.
  • No-Touch locking technology allows up to 0.06 inch (1.5 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Lightweight and small size with a high-strength locking mechanism.
  • Large piston diameter and outward ball travel increases moment capacity.
  • All locking components are made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through ports.
  • Features optional Lock/Unlock sensors.
QC-11 Hollow-Wrist Tool Changer
QC-11 Hollow-Wrist Tool Changer

SpecificationsDrawingsManualsCompatible ModulesTool Stand Options3D CAD Models
Units:
Suggested Payload Limit: 35 lb
Locking Force @ 80 psi (5.5 bar): 240 lb
Static Moment Capacity (X & Y): 180 lbf-in
Static Moment Capacity (Z): 110 lbf-in
Positional Repeatability - (X, Y, & Z): 0,0004 in
Weight - when coupled: 0,83 lb
Master Weight: 0,65 lb
Tool Weight: 0,18 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0,06 in
Pneumatic Pass-through Ports (qty) Size: See drawing



Skip Navigation Links.