Description: |
(4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially. |
Weight: |
Master 0.47 lbs (0.21 kg) Tool 0.47 lbs (0.21 kg)
|
Materials: |
- Anodized aluminum housing
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-P38A.pdf |
P38A Module Drawing
|
9630-20-P38A-E.pdf |
P38A Euro Module Drawing
|
9630-20-P38A-V.pdf |
P38A Viton Module Drawing
|
|
9620-20-D-P38.pdf |
P38/P38A/P38AV-T Air Module Manual
|
|
9120-P38A-T-E |
Pneumatic Tool module with (4) G 3/8 pass-through axial ports
|
9120-P38A-T |
(4) each 3/8" NPT pneumatic pass-through ports
|
9120-P38A-M |
Master (4) 3/8NPT Axial Ports Manifold
|
9120-P38A-M-E |
Pneumatic Master module with (4) G 3/8 pass-through axial ports
|
|
V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
|