简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
初级电流模块: PB2  
 
 
Skip Navigation Links

 

 

Product Description
  • Designed to carry high current from a power supply to customer tooling.
  • (2) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 1/4 NPT fitting plates currently available.

PB2 Modules (Master and Tool)
PB2 Modules (Master and Tool)

Part NumberSideNotes
9121-PB2-MM(2) Contacts, #2 wire, 200 Amp, 600V Rating - Master side
9121-PB2-TT(2) Contacts, #2 wire, 200 Amp, 600V Rating - Tool side