气模块: P38A,P38A-E
Product Advantages
3/8 NPT or G (BSPP) ports.
(4) pneumatic pass-through ports.
Ported axially.
P38 Modules (Master and Tool)
Part Number
Side
Notes
9120-P38A-M
M
(4) 3/8 NPT pass-through ports pneumatic module. Ported axially - Master side
9120-P38A-M-E
M
(4) G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially - Master side
9120-P38A-T
T
(4) 3/8 NPT pass-through ports pneumatic module. Ported axially - Tool side
9120-P38A-T-E
T
(4) G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
选项
描述:
(4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially.
Cv规格:
2.45
重量:
Master 0.47 lbs (0.21 kg)
Tool 0.47 lbs (0.21 kg)
材质:
Anodized aluminum housing
Nitrile seals.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta