气模块: P186A,P186A-E
Product Advantages
1/8 NPT or G 1/8 (BSPP) ports.
(6) Pneumatic pass-through ports (Air or Vacuum service).
Ported axially.
P186A Modules (Master and Tool)
Part Number
Side
Notes
9120-P186A-M
M
(6) 1/8 NPT pass-through ports pneumatic module (Air or Vacuum service) Ported axially. - Master side
9120-P186A-M-E
M
(6) G 1/8 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. - Master side
9120-P186A-T
T
(6) 1/8 NPT pass-through ports pneumatic module (Air or Vacuum service) Ported axially. - Tool side
9120-P186A-T-E
T
(6) G 1/8 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(6) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially.
Cv规格:
0.65
重量:
Master 0.36 lbs (0.16 kg)
Tool 0.35 lbs (0.16 kg)
材质:
Anodized aluminum housings
Nitrile seals.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta