描述: |
Single or Dual J16 Mounting Adapter Assembly (5" Adapter width) |
材质: |
- Aluminum adapter plate
- Steel dowel pins.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
None currently available. See your Account Representative for more information.
|
9121-JJ3-T |
JJ3 Tool Adapter Assembly
|
9121-JJ3-M |
JJ3 Master Adapter Assembly
|
|