9120-GD4-M | M | Electrical Module with and with 5-position adjustable M12 4-Pin Connector - Master side |
9120-GD4-T | T | Electrical Module with and with 5-position adjustable M12 4-Pin Connector - Tool side |
描述: |
Electrical Module with and with 5-position adjustable M12 4-Pin Connector |
重量: |
Master 0.32 lbs (0.15 kg) Tool 0.27 lbs (0.12 kg) |
材质: |
- Rhodium-plated contact pins
- Anodized aluminum
- Delrin®.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
QC-22
| |
| No |
QC-40Q
| |
| No |
QC-46
| |
| No |
QC-50
| |
| No |
QC-76
| |
| No |
QC-110
| |
| No |
QC-160
| |
| No |
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| Yes |
QC-210
| |
| Yes |
QC-213
| |
| Yes |
QC-310
| |
| Yes |
QC-313
| |
| Yes |
QC-510
| |
| No |
QC-1210
| |
| Yes |
QC-1310
| |
| No |
QC-1510
| |
| No |
MC-36R
| |
| No |
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
None currently available. See your Account Representative for more information.
|
9120-GD4-T |
Module with M12 4-Pin Connector
|
9120-GD4-M |
Module with M12 4-Pin Connector
|
|
|