简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
电模块: G26 Family  
 
 
Skip Navigation Links

 

 

Product Description
  • 5-position, adjustable electrical module - Master and Tool side.
  • Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages. Module must be adjusted and secured into position prior to operation, otherwise internal damage to conductors may occur.
  • 26-pin.
  • 3 Amp/250VAC capacity.
  • Miniature MS quick-disconnect connector.
  • Pin block sealed from moisture when coupled.
  • Mates to G26, R26, S26, or T26 modules.
  • No-Touch contacts on Master module.
  • Pin "C" is first mate, last break. Recommended for use as ground.
  • Patented design.

G26 Modules (Master and Tool)
G26 Modules (Master and Tool)

Part NumberSideNotes
9120-G26-MM26-pin electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel - Master side
9120-G26R-MM26-pin, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel with lock/unlock sensor cables attached with right angle connectors (for QC-110 and QC-76 only) - Master side
9120-G26W-MM26-pin, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel with Hardwired Straight Sensor Cables - Master side
9120-G21-TT26-pin (21 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-15 Too-ID built inside and 5 position swivel - Tool side only
9120-G26-TT26-pin electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel - Tool side