简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
水/气模块: FS2  
 
 
Skip Navigation Links

 

 

Product Description
  • Provides fluid/air service to the Master and the Tool plates.
  • (4) G 1/4 (BSPP) self-sealing ports.
  • (2) G 1/4 (BSPP) pass-through ports.
  • (4) G 1/8 (BSPP) pass-through ports.
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FS2 Modules (Master and Tool)
FS2 Modules (Master and Tool)

Part NumberSideNotes
9121-FS2-MMStainless Steel Fluid/Air Module with (4) G 1/4 (BSPP) self-sealing, (2) G 1/4 (BSPP) and (4) G 1/8 (BSPP) pass-through ports - Master side
9121-FS2-TTStainless Steel Fluid/Air Module with (4) G 1/4 (BSPP) self-sealing, (2) G 1/4 (BSPP) and (4) G1/8 (BSPP) pass-through ports - Tool side