9121-EF64-M | M | (1) 4-Pin JAE Power Connector, (1) 10-Pin JAE Signal Connector, (1) 4-Pin M12 A-Coded Signal Connector |
9121-EF64-T | T | (1) 12-Pin Harting Power Connector, (1) 21-Pin Harting Signal Connector, (1) 4-Pin M12 A-Coded Signal Connector |
描述: |
The EF64-M/T has been designed for new FANUC motors, encoders used with new GM robots, ARO carried servo weld guns. Module passes servo motor power, FANUC encoder and secondary weld feedback. A protective, anti-tamper bracket has been added to the EF64-M to protect encoder connector and to prevent accidental disconnection. |
重量: |
M: 2.73 lbs T: 2.15 lbs |
材质: |
- Aluminum housings
- Acetal fitting plates
- Precious-metal-plated contacts
- Acetal pin blocks.
|
针脚数量: |
Power (P1) - 4 Signal (S1) - 8 (Master) / 9 (Tool) Signal (S2) - 3 |
电气规格: |
Power (P1) - 10 Amp/400 V Signal (S1 - Encoder Pins, FG) - 2.1 Amp/50 V Signal (S1 - Other Pins) - 3 Amp/50 V
Signal (S2) - 4 Amp/250 V |
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
QC-113
| |
|
Flat C. Will mount to Flat B and D but may interfere with modules on adjacent flat. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
9630-20-EF64.pdf |
Customer Drawing, EF64
|
|
9620-20-E-A Servo.pdf |
General Servo Module Manual
|
|
9121-EF64-M |
Servo Module, (1) 4-Pin JAE Power Connector, (1) 10-Pin JAE Signal Connector, (1) 4-Pin M12 A-Coded Signal Connector, Master
|
9121-EF64-T |
Servo Module, (1) 12-Pin Harting Power Connector, (1) 21-Pin Harting Signal Connector, (1) 4-Pin M12 A-Coded Signal Connector, Tool
|
|
|