简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
EtherNet/IP模块: DKG-M,DKF-T,DKQ-T  
 
 
Skip Navigation Links

 

 

Product Description
  • Integrated EtherNet/IP interface supports Quick Connect.
  • Integrated managed Ethernet switch.
  • Integrated web server for Tool Changer configuration and Ethernet switch management.
  • One (1) M12 Ethernet connector each on Master and Tool module.
  • A standard 4-pin Mini connector is provided on the Master and Tool modules for interfacing with Auxiliary Power.
  • ATI's Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.
  • Tool-ID, adjustable from 0 to 9.
  • Internal pin block for valve electrical connections.
  • Multi-function design requires fewer cables and connectors and allows for a compact assembly.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer only when the Tool is in the Stand.

DKG Master and DKF Tool Modules
DKG Master and DKF Tool Modules

Part NumberSideNotes
9121-DKG-MMEtherNet/IP Module w/integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, TSI on Tool. M12 D-coded Connector for Ethernet communication, (1) Mini 4-Pin Connector for Input power and for Switched Auxillary Power. Lock, Unlock & RTL sensing w/LED cables on the Master and Tool-ID from the Tool module are also supported. Arc Prevention Circuit applied to AUX Switched and Input power - Master side
9121-DKF-TTEtherNet/IP Module, supports 0-9 Tool-ID through the Master module, Ethernet port, and AUX power pass-through, TSI on Tool. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Female Connector for switched and un-switched AUX Power, M12 4-Pin Female Connector provided to support TSI on Tool - Tool side
9121-DKQ-TTEtherNet/IP Tool module supports 0-9 Tool-ID through the Master module, Ethernet port, and AUX power pass-through, TSI on Tool supporting RFID based Safety Switch. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Female Connector for switched and un-switched AUX Power, M12 5-Pin Female Connector provided to support TSI on Tool - Tool side

.


 
 
ATI 工业自动化
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
主页
产品中心
机器人工具快换装置(Tool Changer)
力/力矩传感器
顺从介质连接器
手工换枪机构
Material Removal Tools
Compliance Devices
机器人防碰撞传感器
资料库
术语表
视频
3D CAD Models
软件   
公司
新闻
展览会
信誉度申请
工作机会
Privacy Policy
联系我们
销售与支持
资料索取
驾驶路线说明
网站地图
© 2025 ATI 工业自动化有限公司,版权所有
 
  Join A3 Today

 脸谱网站   推特网站   YouTube网站  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta