简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
气模块: AA2  
 
 
Skip Navigation Links

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • 1/2 NPT ports.
  • (2) self-sealing ports (Master side).
  • (2) self-sealing ports OR (2) pass-through ports (Tool side).
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AA2 Modules (Master and Tool)
AA2 Modules (Master and Tool)

Part NumberSideNotes
9121-AA2-MM(2) 1/2 NPT self-sealing ports, Air Only Module (Mates with AA2-T or AA3-T) - Master side
9121-AA2-TT(2) 1/2 NPT self-sealing ports, Air Only Module (Mates with AA2-M) - Tool side
9121-AA3-TT(2) 1/2 NPT pass-through ports, Air Only Module (Mates with AA2-M) - Tool side