|
Product Advantages
|
- 19-pin.
- 5 Amp/250VAC capacity.
- Miniature MS quick-disconnect connector.
- No-Touch contacts on Master.
- Tool-ID option on Tool side.
- Moisture and dust sealed when mated.
- Mates with G, R, S, or T modules.
|
|
R19 Modules (Master and Tool)
|
| | |
9120-R19G-M | M | 19-pin, 5Amp/250VAC, electrical module with gold pins and miniature MS quick-disconnect connector - Master side |
9120-R19-M | M | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector - Master side |
9120-R19-M-2322 | M | 19-pin, 5 Amp/250VAC electrical module with adapter plate to QC-60 flat - Master side (Mates with 9120-R19-T-2323) |
9120-R19-M-VL | M | 19-pin, 5 Amp/250VAC electrical module with Viton Seals & Teflon Jacket Wires - Master side (Mates with 9120-R19-T-VL) |
9120-R19R-M | M | 19-pin, 5 Amp/250VAC electrical module with Right Angle Cables. Master side |
9120-R19V-M | M | 19-pin, 5 Amp/250VAC electrical module with Viton Seals with Viton seals - Master side |
9120-R19W-M | M | 19-pin, 5 Amp/250VAC electrical module with lock/unlock cables for lock/unlock sensing - Master side |
9120-R19W-M-V | M | 19-pin, 5 Amp/250VAC electrical module with lock/unlock cables for lock/unlock sensing with viton seals. |
9120-R38-M | M | 19 + 19-pins, 5 Amp/250VAC, (2) R19 modules side-by-side on adapter plate - Master side (Mates with 9120-R38-T) |
9120-R10-T | T | 19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC electrical module with (0-99) Tool-ID - Tool side |
9120-R14-T | T | 19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC electrical module with (0-9) Tool-ID - Tool side |
9120-R19G-T | T | 19-pin, 5Amp/250VAC, electrical module with gold pins and miniature MS quick-disconnect connector - Tool side |
9120-R19-T | T | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector - Tool side |
9120-R19-T-2323 | T | 19-pin, 5 Amp/250VAC electrical module with adapter plate to QC-60 flat - Tool side (Mates with 9120-R19-M-2322) |
9120-R19-T-V | T | 19-pin, 5 Amp/250VAC electrical module, MS miniature MS quick-disconnect connector, Viton Seals - Tool side |
9120-R19-T-VL | T | 19-pin, 5 Amp/250VAC electrical module with Viton Seals and Teflon Jacket Wires - Tool side (Mates with 9120-R19-M-VL) |
9120-R38-T | T | 19 + 19-pins, 5 Amp/250VAC, (2) R19 modules side-by-side on adapter plate - Tool side (Mates with 9120-R38-M) |
Description: |
19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
Weight: |
Master 0.45 lbs (0.20 kg) Tool 0.30 lbs (0.14 kg) 9120-R19R-M 0.36 lbs (0.16 kg) 9120-R19W-M 0.42lbs (0.190kg)
|
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
|
9230-20-1442.pdf |
Optional R19 Module Pin Outs (includes R19W-M and R19R-M)
|
9630-20-R19.pdf |
R19 Module Drawing
|
9630-20-R19G.pdf |
R19G Module Drawing
|
9630-20-R19M R10T.pdf |
R19-M with R10-T Module Drawing
|
9630-20-R19M R14T.pdf |
R19-M with R14-T Module Drawing
|
9630-20-R19M RJ419T.pdf |
R19M RJ419T Module Drawing
|
9630-20-R19WMV R19TVL.pdf |
R19WMV R19TVL Electrical Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-R19-M |
19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector - Master side
|
9120-R19-T-V |
Tool side 19-pin, 5A/250VAC, MS miniature MS quick-disconnect connector, Viton Seals
|
9120-R38-T |
(2) 19-pin, 5 Amp/250VAC (R19) electrical modules side-by-side on an adapter plate. Fits QC-71 and 41 with ports blocked - Tool side (replacement kit, unmounted modules)
|
9120-R19-T |
19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector - Tool side
|
9120-R19RPD-M |
19-pin, 5A/250VAC, electrical module with miniature MS quick-disconnect connector with lock/unlock sensor cables attached. Has right angle connectors for lock/unlock sensors). Potted for improved moisture protection. Replaces 9120-R19RP-M.
|
9120-R19-M-2322 |
Master side R19 module with adapter plate to QC-60 flat
|
9120-R19V-M |
R19 Master w/Viton Seal
|
9120-R19-M-VL |
R19 Master Module with Viton Seals & Teflon Jacket Wires
|
9120-R38-M |
(2) 19-pin, 5 Amp/250VAC (R19) electrical modules side-by-side on an adapter plate. Fits QC-71 and 41 with ports blocked - Master side (replacement kit, unmounted modules)
|
9120-R14-T |
19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electrical module with (0-9) Tool-ID (Tool side only)
|
9120-R19W-M-V |
Master side 19-pin 5A/250VAC electrical module with MS miniature quick-disconnect connector. Viton seals for chemical resistance. Lock/unlock sensor cables added.
|
9120-R19G-M |
Master side 19-pin, 5A/250VAC, electrical module w/gold pins and mini MS quick-disconnect connector
|
9120-R19-T-VL |
R19 Tool Module with Viton Seals & Teflon Jacket Wires
|
9120-R19-T-2323 |
Tool side R19 module with adapter plate to QC-60 flat.
|
9120-R19G-T |
Tool side 19-pin, 5A/250VAC, electrical module w/gold pins and mini MS quick-disconnect connector
|
9120-R10-T |
19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electrical module with (0-99) Tool-ID (Tool side only)*9120-R10-T is not compatible with the R19W and R19R Master modules. For these Masters, use 9120-RW10-T instead*
|
9120-R19w-m |
Master side 19-pin 5A/250VAC electrical module with MS miniature quick-disconnect connector. Lock/unlock sensor cables added.
|
9120-R19R-M |
19-pin, 5A/250VAC, electrical module with miniature MS quick-disconnect connector with lock/unlock sensor cables attached. Has right angle connectors for lock/unlock sensors).
|
|
C2 | Connector orientation or position modified from ATI default position. |
G | Adds Gold Pins as an option. (Add G at the end of the module number, before –M or –T for Master or Tool. No dashes between G and module number.) |
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
-VL | Operational Temperature Range rated to 257°F (125°C). Adds Viton seals and Teflon-jacked wires. (Add -VL at the end of module number, after -M or -T for Master or Tool.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
W-M-V | Operational Temperature Range rated to 221°F (105°C). Adds Viton seals for chemical resistance. Adds straight lock/unlock sensor cables to Master electrical modules. (Add W-M-V at the end of module number.) |
|
Part Number | Type | Description | Application | Product Image |
9005-20-8693 | Mounting Kit |
- R-Style RTL (PNP) Prox Mounting Kit
| |
|
9005-20-8692 | Mounting Kit |
- R-Style RTL Target Mounting Kit
| |
|
9640-20-1079 | Documentation |
| |
|
|
|
|
|