Suggested Payload Limit: |
110 lb |
Locking Force @ 80 psi (5.5 bar): |
1300 lb |
Static Moment Capacity (X & Y): |
2000 lbf-in |
Static Moment Capacity (Z): |
2000 lbf-in |
Positional Repeatability - (X, Y, & Z): |
0,0006 in |
Weight - when coupled: |
4,05 lb |
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): |
0,12 in |
Pneumatic Pass-through Ports (qty) Size: |
(8) 1/8 NPT |
|
9630-20-040QM-040T.pdf |
QC-40Q-M,QC-40-T Tool Changer Drawing
|
|
Recommended Modules
|
Module | Type | Description | Notes | Adapter Plate Required |
R19 Family
| Electrical Modules | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector | Flats A, B |
No
|
FN2
| Fluid/Air Module | (2) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F02-N) | Flats A, B |
No
|
|
Control and Signal Modules
CV14 Family | Control and Signal Modules | | Compact Discrete Control/Valve Module with Locked/Unlocked Sensor Cables, Tool Stand Interlock (TSI), 0-F Tool ID. | Flat A, 9120-CV14xW(N/E/R)-M | No |
G5 | DeviceNet Pass-through Modules | | 19-pin, 3 Amp/250VAC Electrical Module with 5-pin DeviceNet Connector and 5-position Swivel | Flats A, B | No |
RE5 | Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb Pass-Through Modules | | Ethernet Pass-through Module with 4-pins and Shield | Flats A, B | No |
RE8 | Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb Pass-Through Modules | | Ethernet Pass-through Module with 8-pins and Shield | Flats A, B | No |
|
Electrical Modules
D25 | Electrical Modules | | 25-pin, 3 Amp/50VAC electrical module with low-power D-sub connector | Flats A, B | No |
G10 | Electrical Modules | T | 19-pin (10 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-99 Tool-ID built inside and 5 position swivel - Tool side only | Flats A, B | No |
G12 Family | Electrical Modules | | G-Style Adjustable module with M12, 12-pole connector supporting 16 (0-F) Tool ID. | Flats A, B | No |
G14 | Electrical Modules | T | 19-pin (14 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool-ID built inside and 5 position swivel - Tool side only | Flats A, B | No |
G19 | Electrical Modules | | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel | Flats A, B | No |
G26 Family | Electrical Modules | | 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel | Flats A, B | No |
GD4 | Electrical Modules | | Electrical Module with and with 5-position adjustable M12 4-Pin Connector | Flats A, B | No |
GF19 Family | Electrical Modules | | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel | Flats A, B | No |
MT14A-M and MT14-T, MTR14-M and MTR14-T | Electrical Modules | M | 14-pin, 13 Amp/500VAC/700VDC electrical module. Also available with Modified version with Amphenol connector relocated to mount with connector flange parallel to mounting flat | Flats A, B | No |
MT8 Family | Electrical Modules | | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module | Flats A, B | No |
NB8A | Electrical Modules | | Inductive Coupler Module, PNP-Compatible, 8X Signal Pass Thru with 0.2m Pigtail M12 12-Pin Connector | | No |
R10 | Electrical Modules | | 19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electric module with (0-99) Tool-ID (Tool side only) (See also R19 Family webpage) | Flats A, B | No |
R12 | Electrical Modules | | 12-pin pass-thru module with an M12, 12-pin connector, supports Coherix predator 3D camera power/IO | Flats A, B | No |
R14 | Electrical Modules | T | 19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electrical module with (0-9) Tool-ID (Tool side only) (See also R19 Family webpage) | Flats A, B | No |
R17 | Electrical Modules | T | 26-pin (17 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-99) Tool-ID (Tool side only) (See also R26 Family webpage) | Flats A, B | No |
R19 Family | Electrical Modules | | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector | Flats A, B | No |
R21 | Electrical Modules | T | 26-pin (21 available for customer use - See pinout drawing), 3 Amp/250VAC (R26) electrical module with (0-9) Tool-ID (Tool side only) (See also R26 Family webpage) | Flats A, B | No |
R26 Family | Electrical Modules | | 26-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector | Flats A, B | No |
R32 Family | Electrical Modules | | 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector | Flats A, B | No |
R3-M,S3-T | Electrical Modules | | 4 Amp/250VAC Electrical Module with 3-pin Turck RSFL36 Minifast Connector | Flats A, B | No |
R4 | Electrical Modules | | 4 Amp/250VAC Electrical Module with 4-pin Eurofast connector | Flats A, B | No |
RF14 | Electrical Modules | T | 19-pin (14 available for customer use - See pinout drawing), 3 Amp/125VAC (RF19) electrical module with (0-9) Tool-ID (Tool side only) (See also RF19 Family webpage) | Flats A, B | No |
RF19 Family | Electrical Modules | | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector | Flats A, B | No |
RF4A | Electrical Modules | | RF4A Electrical Module Assembly with 4-Pin Minifast Connector and High Power Pin Block | Flats A, B | No |
RF5 | Electrical Modules | | Electrical Module Assembly, 5-Pin Minifast Connector, High Power Pin Block | Flats A, B | No |
RF6A | Electrical Modules | | Electrical Module Assembly, 6-Pin Minifast Connector, High Power Pin Block | Flats A, B | No |
RK12 | Electrical Modules | | Electrical Module with 12-pin pass-through, 12-Pin M23 connector, Power 5 Amps/150VDC, Signal 2 Amps/30V | Flats A, B | No |
RK17 | Electrical Modules | | Electrical Module with 17-pin pass-through, 3 Amp/125VAC, 17-Pin M23 connector | Flats A, B | No |
RK19 | Electrical Modules | | RK19 Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC | Flats A, B | No |
RL5 | Electrical Modules | | High Power Electrical Module with 5-pole, M12 L-Coded Connector supporting up to 63V/16A. | Flats A, B | No |
RU10 | Electrical Modules | | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector | Flats A, B | No |
S14 | Electrical Modules | T | 19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool ID (Tool side only) (See also S19 Family webpage) | Flats A, B | No |
S19 Family | Electrical Modules | | 19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector | Flats A, B | No |
S26 Family | Electrical Modules | | 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector | Flats A, B | No |
SF19 Family | Electrical Modules | | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector | Flats A, B | No |
T19 Family | Electrical Modules | | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector | Flats A, B | No |
TMB | Electrical Modules | | Pass-through Electrical Module for Multibus signals using a 17-pin M23 connector | Flats A, B | No |
X7B | Electrical Modules | | Coax cable module, single contact, BNC connector | Flats A, B | No |
X7C | Electrical Modules | | High Voltage Module for Ultrasonic Weld Applications, SHV connector | Flats A, B | No |
X7G | Electrical Modules | | High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector | Flats A, B | No |
|
|
|
Pneumatic and Fluid Modules
FG2 | Fluid/Air Module | | (2) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (replaces F02-E) | Flats A, B | No |
FG2-M,FG2A-T | Air Modules | T | (2) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel (Tool side only) | Flats A, B | No |
FN2 | Fluid/Air Module | | (2) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F02-N) | Flats A, B | No |
P05 | Air Modules | | (10) M5 ports for pneumatic pass-through | Flat A | No |
P14,P14-E | Air Modules | | (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module | Flats A, B | No |
P18,P18-E | Air Modules | | (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module | Flats A, B | No |
P186,P186-E | Air Modules | | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module | Flats A, B | No |
P188-E | Air Modules | | Pneumatic Module with (8) G 1/8 (BSPP) Ports | Flats A, B | No |
P48,P48-E | Air Modules | M | Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports | Flats A, B | Yes |
P48,P48-E | Air Modules | T | Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports | Flats A, B | Yes |
P8M5 | Air Modules | | Pneumatic Module with (8) M5 radial/axial pass-through air ports | Flats A, B | No |
V200A | Vacuum/Air Modules | T | Vacuum Pass-through Module with (1) 2" NPT port, M19 pattern | Flats A, B | Yes |
V200A | Vacuum/Air Modules | M | Vacuum Pass-through Module with (1) 2" NPT port, M19 pattern | Flats A, B | Yes |
V200E | Vacuum/Air Modules | T | Vacuum Modules with G (BSPP) Pass-through Ports, M19 Pattern, Euro Version - Master-side Module - (1) 2" Pass-through Port - Tool-side Module - (1) 2" Pass-through Port | Flats A, B | Yes |
V200E | Vacuum/Air Modules | M | Vacuum Modules with G (BSPP) Pass-through Ports, M19 Pattern, Euro Version - Master-side Module - (1) 2" Pass-through Port - Tool-side Module - (1) 2" Pass-through Port | Flats A, B | Yes |
V34 | Vacuum/Air Modules | | (1) G 3/4 (BSPP) pass-through port vacuum only module | Flats A, B | No |
|
Servo Modules
RES10B | Servo Modules | | Servo Signal Module with 12-pole, M23 Connector, STP Wiring | | No |
|
|
Tool Stand Mounting Options
Click
here
for a complete list of Tool Stand information and components.
|
Option Name: |
Tooling Plate, Horizontal |
Part Number: |
9120-TSS-HBQ-9400 |
Description: |
TSS Tooling Interface Plate for QC-40 - Blank |
|
Mounting Modules: |
9120-TSS-MMB-7130 |
Sensor Module: |
Carrier (9120-TSS-SM-3315) included with Mounting Module. Sensor ordered separately. |
|
Customer Drawings:
Notes:
- Optional Prox Sensor available - see 9120-TSS-SM-3315.
- Not compatible with QC-40 Euro.
- Use 9120-TSS-HBQ-9401 with QC-40 Euro.
- Tooling Plate listed has blank customer interface.
|
|
|
|
Option Name: |
TSS Vertical Tooling Interface Plate - J16 Pattern - Notched |
Part Number: |
9120-TSS-VBQ-8206 |
Description: |
TSS Pin & Bushing Vertical Tooling Interface plate w/J16 Pattern - notched |
|
Mounting Modules: |
9120-TSS-MMB-7130 |
Sensor Module: |
Carrier (9120-TSS-SM-3315) included with Mounting Module. Sensor ordered separately. |
|
Customer Drawings:
Notes:
- Check for possible port fitting interference.
- Protrudes above coupling surface; pay attention to Master side clearance during Tool pick/drop.
- Optional Prox Sensor available - see 9120-TSS-SM-3315.
- Mounts to Flats B or C only on QC-18.
|
|
|
|
Option Name: |
Mounting Module, Wide |
Part Number: |
9120-TSS-MMB-7130 |
Description: |
TSS and Manual Coupler Mounting Module |
|
Sensor Module: |
Carrier (9120-TSS-SM-3315) included with Mounting Module. Sensor ordered separately. |
|
Customer Drawings:
Notes:
- Mounts to: 9120-TSS-PM, 9120-TSM-PM, and 9120-TSM-HM (don't use with 9120-TSS-HM).
- Optional Prox Sensor available - see 9120-TSS-SM-3315.
- When using QC-40, 40Q, 40 Euro, and 41, mount 9120-TSM-MMB-7130 to 9120-TSM-PM-xxxx and 9120-TSM-HM-xxxx hardware only.
|
|
|
|