简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
F/T Sensor: Nano17 Titanium  
 
 
Skip Navigation LinksHome > Produtos > Sensores de Força/Torque > Modelos F/T > Nano17 Titanium



Product Advantages
  • Our Smallest 6-axis Sensor Now Available in a Titanium Version: The Nano17 Titanium fits into restricted spaces of research applications.
  • Non-Ferrous Materials: Titanium construction.
  • Very-Fine Resolution: Can resolve down to 0.149 gram-force.
  • Extremely-High Strength: EDM wire-cut from grade 5 titanium. Maximum allowable single-axis overload values are 4.9 to 19.6 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

Typical Applications
  • Biomechanical research
  • Measurements in highly magnetic environments
Nano17 Titanium Transducer
Nano17 Titanium Transducer