简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Electrical Modules: S19 Family  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > S19 Family

 

 

Product Description
  • 19 pins.
  • 5 Amp/250VAC capacity.
  • Axial connector.
  • No-Touch contacts on Master.
  • Tool-ID option on Tool-side.
  • Mates with G, R, S, or T modules.

S19 Modules (Master and Tool)
S19 Modules (Master and Tool)

Part NumberSideNotes
9120-S19-MM19-pin, 5 Amp/250VAC inline electrical module with MS miniature MS quick-disconnect connector - Master side
9120-S19-M-M23M19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors - Master side. Customer supplies the M23 Connectors. (Mates with 9120-S19-T-M23)
9120-S14-TT19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electrical module with MS quick-disconnect connector, (0-9) Tool ID built inside - Tool side
9120-S19-TT19-pin, 5 Amp/250VAC inline electrical module with MS miniature MS quick-disconnect connector - Tool side
9120-S19-T-M23T19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors - Tool side. Customer supplies the M23 Connectors. (Mates with 9120-S19-M-M23)
9120-S19-T-VLT19-pin, 5 Amp/250VAC inline electrical module with MS quick-disconnect connector and Viton seals, Teflon wires - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD ModelsOptions

Description: 19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector
Weight: 9120-S19-M 0.47lbs(0.215kg)
9120-S19-T 0.33lbs(0.150kg)
Materials:
  • Aluminum housing
  • Precious metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
# Pins: 19
Elec. Rating: 5 Amp/250VAC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2024 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta