简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
F/T Sensor: Theta IP65/IP68  
 
 
Skip Navigation LinksHome > Products > Force/Torque Sensors > F/T Models > Theta IP65/IP68

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
Omega160 Lighter with a lower stack-height No


Product Advantages
  • Extremely-High Strength: IP65 rated for protection against water spray. IP68 (10m) rated for submersion in fresh water to a depth of 10 meters. Precision machined from high-strength stainless steel. Maximum allowable overload values are 4.8 to 17.6 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP60 Version Available: An IP60 version is for use in dusty environments.

Note(s): IP68 sensors exhibit a decrease in Fz range related to submersion depth. See IP68 F/T Transducer Details in the Manuals tab under Addendums for detailed descriptions or contact your account representative.
Typical Applications
  • Wet applications
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Water Splash-Proof Theta Transducer
Water Splash-Proof Theta Transducer

.