Standard Calibrations (US)
Calibration | Fx,Fy | Fz | Tx,Ty | Tz | Fx,Fy | Fz | Tx,Ty | Tz |
US-1.8-0.4 | 1.8 lbf | 3.15 lbf | 0.4 lbf-in | 0.4 lbf-in | 1/3400 lbf | 1/2720 lbf | 7/92800 lbf-in | 1/18560 lbf-in |
US-3.6-0.8 | 3.6 lbf | 6.3 lbf | 0.8 lbf-in | 0.8 lbf-in | 1/1700 lbf | 1/1360 lbf | 7/46400 lbf-in | 1/9280 lbf-in |
US-7.2-1.6 | 7.2 lbf | 12.6 lbf | 1.6 lbf-in | 1.6 lbf-in | 1/850 lbf | 1/680 lbf | 7/23200 lbf-in | 1/4640 lbf-in |
| SENSING RANGES | RESOLUTION |
View Standard (US) Complex Loading Graph
Metric Calibrations (SI)
Calibration | Fx,Fy | Fz | Tx,Ty | Tz | Fx,Fy | Fz | Tx,Ty | Tz |
SI-8-0.05 | 8 N | 14.1 N | 50 Nmm | 50 Nmm | 1/682 N | 1/682 N | 3/364 Nmm | 5/728 Nmm |
SI-16-0.1 | 16 N | 28.2 N | 100 Nmm | 100 Nmm | 1/341 N | 1/341 N | 3/182 Nmm | 5/364 Nmm |
SI-32-0.2 | 32 N | 56.4 N | 200 Nmm | 200 Nmm | 1/171 N | 1/171 N | 3/92 Nmm | 5/184 Nmm |
| SENSING RANGES | RESOLUTION |
View Metric (SI) Complex Loading Graph
*The resolution is typical for most applications and can be improved with filtering.
**Resolutions quoted are the effective resolution after dropping four counts of noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.
ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.
Contact your sales representative for accuracy information.
|
Single-Axis Overload
|
Fxy
|
ア160 N
|
Fz
|
ア310 N
|
Txy
|
ア1 Nm
|
Tz
|
ア1.2 Nm
|
Stiffness (Calculated)
|
X-axis & Y-axis forces (Kx, Ky)
|
4.8x106 N/m
|
Z-axis force (Kz)
|
6.6x106 N/m
|
X-axis & Y-axis torque (Ktx, Kty)
|
1.4x102 Nm/rad
|
Z-axis torque (Ktz)
|
2.2x102 Nm/rad
|
Resonant Frequency
|
Fx, Fy, Tz
|
3000 Hz
|
Fz, Tx, Ty
|
3000 Hz
|
Physical Specifications
|
Weight*
|
0.0101 kg
|
Diameter*
|
17 mm
|
Height*
|
14.5 mm
|
* Specifications include standard interface plates.
|
9230-05-1336.pdf |
Nano17 Titanium Transducer
|
|
F/Tマニュアル
|
|
ネットF/T
|
|
ネットF/Tマニュアル
|
ネットワーク経由でF/Tデータにアクセスすることをお望みのお客様向け。ATIソフトウェアを実行できるか、ご自身のネットワーク接続ソフトウェアを書ける必要があります。(ファームウェアバージョン2.0.00以前のマニュアルについては、ATIにお問い合わせください。)
|
|
|
|
|
|
|
|
|
|
|
NETB Drawing
|
Drawing of the Net Box, used with 9105-NET-x sensors with internal digitization electronics. Most NET F/T Gamma/Delta/Omega/Theta model sensors will use this box.
|
|
|
|
|
NETBA Drawing
|
Drawing of the Net Box with analog board, used with NET F/T Nano/Mini sensors or other sensors without internal electronics.
|
|
|
|
|
NETB-PN2 Drawing
|
Drawing of the Net Box with Profinet and AIDA push-pull connectors.
|
|
|
|
|
Wireless F/T
|
|
|
|
EtherCAT F/T
|
|
|
EtherCAT Manual
|
For customers who want information for initial setup and installation for the EtherCAT F/T System (For ECAT Axia sensors use the ECAT Axia F/T Manual below).
|
|
|
|
|
|
|
|
Digital F/T
|
|
|
Digital F/T Manual
|
For customers who access F/T data over a high-speed RS-485 bus (For RS485 Axia sensors use the Serial Axia F/T manual below).
|
|
|
|
|
|
DAQ F/T
|
|
|
DAQ F/Tマニュアル
|
コンピュータのDAQボードに接続するお客様向け。ATIソフトウェアを実行できる必要があります。
|
|
|
|
|
|
|
|
|
PS-1 DAQ Power Supply Drawing
|
Drawing of the power supply box used with 9105-TIF-x sensors with internal amplification electronics. Most DAQ F/T Gamma/Delta/Omega/Theta model sensors will use this box.
|
|
|
|
|
|
|
|
|
|
F/Tコントローラ
|
|
|
|
TWE F/T
|
|
|
TWE F/Tマニュアル
|
ご自身の信号を調節、増幅する設計を行うお客様向け。NanoおよびMiniトランスデューサの場合にのみ検討してください。
|
|
|
|
|
|
Axia F/T
|
|
|
9230-05-1543
|
Axia80 Force/Torque Sensor Product Family – Drawing
|
|
|
|
|
|
|
ECAT Axia80 F/T Manual
|
For Axia80 customers who wish to access F/T data on robots with EtherCAT communications.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ECAT Axia90 F/T Manual
|
For Axia90 customers who wish to access F/T data on robots with EtherCAT communications.
|
|
|
|
|
|
|
|
|
|
|
9630-05-0006
|
Axia130 Force/Torque Sensor Product Family – Drawing
|
|
|
|
|
|
|
|
|
|
|
|
Robot Specific F/T |
|
|
9105-UR-Axia80 Kit Drawing
|
This drawing is not currently available. Please see either CB or E manual below or contact F/T Applications Support for details.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
トランスデューサセクション
|
|
|
|
|
Software Documentation
|
|
|
F/T Data Viewer Manual
|
For customers using the F/T Data Viewer PC program to view and log data from NET F/T, Ethernet Axia, and RS485 Axia sensors.
|
|
|
|
|
|
|
補遺
|
|
|
|
|
9105-TW-NANO17TI-R |
NANO 17 Titanium Transducer with Radial Cable
|
9105-TW-NANO17TI-A |
NANO 17 Titanium Transducer with Axial Cable
|
|