Standard Calibrations (US)
Calibration | Fx,Fy | Fz | Tx,Ty | Tz | Fx,Fy | Fz | Tx,Ty | Tz |
US-7.5-25 | 7.5 lbf | 25 lbf | 25 lbf-in | 25 lbf-in | 1/640 lbf | 1/320 lbf | 1/320 lbf-in | 1/320 lbf-in |
US-15-50 | 15 lbf | 50 lbf | 50 lbf-in | 50 lbf-in | 1/320 lbf | 1/160 lbf | 1/160 lbf-in | 1/160 lbf-in |
US-30-100 | 30 lbf | 100 lbf | 100 lbf-in | 100 lbf-in | 1/160 lbf | 1/80 lbf | 1/80 lbf-in | 1/80 lbf-in |
| SENSING RANGES | RESOLUTION |
View Standard (US) Complex Loading Graph
Metric Calibrations (SI)
Calibration | Fx,Fy | Fz | Tx,Ty | Tz | Fx,Fy | Fz | Tx,Ty | Tz |
SI-32-2.5 | 32 N | 100 N | 2.5 Nm | 2.5 Nm | 1/160 N | 1/80 N | 1/2000 Nm | 1/2000 Nm |
SI-65-5 | 65 N | 200 N | 5 Nm | 5 Nm | 1/80 N | 1/40 N | 10/13333 Nm | 10/13333 Nm |
SI-130-10 | 130 N | 400 N | 10 Nm | 10 Nm | 1/40 N | 1/20 N | 1/800 Nm | 1/800 Nm |
| SENSING RANGES | RESOLUTION |
View Metric (SI) Complex Loading Graph
*The resolution is typical for most applications and can be improved with filtering.
**Resolutions quoted are the effective resolution after dropping four counts of noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.
ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.
Contact your sales representative for accuracy information.
|
Single-Axis Overload
|
Fxy
|
ア1200 N
|
Fz
|
ア4100 N
|
Txy
|
ア79 Nm
|
Tz
|
ア82 Nm
|
Stiffness (Calculated)
|
X-axis & Y-axis forces (Kx, Ky)
|
9.1x106 N/m
|
Z-axis force (Kz)
|
1.8x107 N/m
|
X-axis & Y-axis torque (Ktx, Kty)
|
1.1x104 Nm/rad
|
Z-axis torque (Ktz)
|
1.6x104 Nm/rad
|
Resonant Frequency
|
Fx, Fy, Tz
|
1400 Hz
|
Fz, Tx, Ty
|
2000 Hz
|
Physical Specifications
|
Weight*
|
0.255 kg
|
Diameter*
|
75.4 mm
|
Height*
|
33.3 mm
|
* Specifications include standard interface plates.
|
9230-05-1057.pdf |
Non-IP-rated Gamma Mounting Adapter Plate Drawing
|
9230-05-1103.pdf |
Gamma Mux Transducer without Standard Mounting Adaptor
|
9230-05-1329.pdf |
Gamma DAQ/NET Transducer with Mounting Adapter Plate
|
|
F/Tマニュアル
|
|
ネットF/T
|
|
ネットF/Tマニュアル
|
ネットワーク経由でF/Tデータにアクセスすることをお望みのお客様向け。ATIソフトウェアを実行できるか、ご自身のネットワーク接続ソフトウェアを書ける必要があります。(ファームウェアバージョン2.0.00以前のマニュアルについては、ATIにお問い合わせください。)
|
|
|
|
|
|
|
|
|
|
|
NETB Drawing
|
Drawing of the Net Box, used with 9105-NET-x sensors with internal digitization electronics. Most NET F/T Gamma/Delta/Omega/Theta model sensors will use this box.
|
|
|
|
|
NETBA Drawing
|
Drawing of the Net Box with analog board, used with NET F/T Nano/Mini sensors or other sensors without internal electronics.
|
|
|
|
|
NETB-PN2 Drawing
|
Drawing of the Net Box with Profinet and AIDA push-pull connectors.
|
|
|
|
|
Wireless F/T
|
|
|
|
EtherCAT F/T
|
|
|
EtherCAT Manual
|
For customers who want information for initial setup and installation for the EtherCAT F/T System (For ECAT Axia sensors use the ECAT Axia F/T Manual below).
|
|
|
|
|
|
|
|
Digital F/T
|
|
|
Digital F/T Manual
|
For customers who access F/T data over a high-speed RS-485 bus (For RS485 Axia sensors use the Serial Axia F/T manual below).
|
|
|
|
|
|
DAQ F/T
|
|
|
DAQ F/Tマニュアル
|
コンピュータのDAQボードに接続するお客様向け。ATIソフトウェアを実行できる必要があります。
|
|
|
|
|
|
|
|
|
PS-1 DAQ Power Supply Drawing
|
Drawing of the power supply box used with 9105-TIF-x sensors with internal amplification electronics. Most DAQ F/T Gamma/Delta/Omega/Theta model sensors will use this box.
|
|
|
|
|
|
|
|
|
|
F/Tコントローラ
|
|
|
|
TWE F/T
|
|
|
TWE F/Tマニュアル
|
ご自身の信号を調節、増幅する設計を行うお客様向け。NanoおよびMiniトランスデューサの場合にのみ検討してください。
|
|
|
|
|
|
Axia F/T
|
|
|
9230-05-1543
|
Axia80 Force/Torque Sensor Product Family – Drawing
|
|
|
|
|
|
|
ECAT Axia80 F/T Manual
|
For Axia80 customers who wish to access F/T data on robots with EtherCAT communications.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ECAT Axia90 F/T Manual
|
For Axia90 customers who wish to access F/T data on robots with EtherCAT communications.
|
|
|
|
|
|
|
|
|
|
|
9630-05-0006
|
Axia130 Force/Torque Sensor Product Family – Drawing
|
|
|
|
|
|
|
|
|
|
|
|
Robot Specific F/T |
|
|
9105-UR-Axia80 Kit Drawing
|
This drawing is not currently available. Please see either CB or E manual below or contact F/T Applications Support for details.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
トランスデューサセクション
|
|
|
|
|
Software Documentation
|
|
|
F/T Data Viewer Manual
|
For customers using the F/T Data Viewer PC program to view and log data from NET F/T, Ethernet Axia, and RS485 Axia sensors.
|
|
|
|
|
|
|
補遺
|
|
|
|
|
9105-NET-GAMMA |
GAMMA NET Transducer
|
9105-TIF-GAMMA |
Gamma DAQ F/T Transducer
|
9105-T-GAMMA |
Gamma F/T Transducer with standard tool and mounting plates
|
|