简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
F/T Sensor: Delta IP60  
 
 
Skip Navigation Linksホーム > 製品 > 力/トルクセンサ > F/Tのモデル > Delta IP60



Product Advantages
  • Extremely-High Strength: IP60 rated for use in dusty environments. Precision machined from high-strength stainless steel. Maximum allowable overload values are 4.1 to 18.8 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP65 and IP68 (10m) Versions Available: The IP65 version of the transducer is protected against water spray. The IP68 version is submergible in fresh water to a depth of 10 meters.

Typical Applications
  • Product testing
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Dust-Proof Delta Transducer
Dust-Proof Delta Transducer