简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
F/T Sensor: Delta (OLP)  
 
 
Skip Navigation Linksホーム > 製品 > 力/トルクセンサ > F/Tのモデル > Delta (OLP)

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
Delta Greater factor of safety in force axes Yes


Product Advantages
  • Extremely-High Strength: Precision machined from high-strength stainless steel. Overload pin stops make this an especially rugged transducer. Maximum allowable single-axis overload values are 3.8 to 15.5 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

Typical Applications
  • Real-time force control
  • Robotic assembly
  • Haptics feedback
  • Rehabilitation research
Delta Transducer
Delta Transducer

Ranges and ResolutionsSpecificationsDrawingsDocuments3D CAD Models


Select a system type.  (For more information on system types, please see our F/T Product Description page.)


Standard Calibrations (US)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
US-50-15050 lbf150 lbf150 lbf-in150 lbf-in1/128 lbf1/64 lbf3/128 lbf-in1/64 lbf-in
US-75-30075 lbf225 lbf300 lbf-in300 lbf-in1/64 lbf1/32 lbf3/64 lbf-in1/32 lbf-in
US-150-600150 lbf450 lbf600 lbf-in600 lbf-in1/32 lbf1/16 lbf3/32 lbf-in1/16 lbf-in
 SENSING RANGESRESOLUTION

 View Standard (US) Complex Loading Graph



Metric Calibrations (SI)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
SI-165-15165 N495 N15 Nm15 Nm1/32 N1/16 N1/528 Nm1/528 Nm
SI-330-30330 N990 N30 Nm30 Nm1/16 N1/8 N5/1333 Nm5/1333 Nm
SI-660-60660 N1980 N60 Nm60 Nm1/8 N1/4 N10/1333 Nm10/1333 Nm
 SENSING RANGESRESOLUTION

 View Metric (SI) Complex Loading Graph




  *The resolution is typical for most applications and can be improved with filtering.
 **Resolutions quoted are the effective resolution after dropping four counts of noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.

ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with
 applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.


Contact your sales representative for accuracy information.
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
© 2023 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta