简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Casa
NEW Products
Productos
Librería
Compañía
Contáctenos
Mapa del Sitio
Módulos de Corriente Primaria: PA16  
 
 
Skip Navigation Links

 

 

Product Description
  • Designed to carry high current from a power supply to customer tooling using #2AWG (or 35mm2) cable.
  • Three (3) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master-side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 ¼ NPT, 1 ½ NPT, PG29, and PG36 fitting plates currently available.
  • Offset contact bases for use with thick jacket #2AWG cable.

PA16 Modules (Master and Tool)
PA16 Modules (Master and Tool)

Part NumberSideNotes
9121-PA16-MM(3) Contactos, cable #2, 200 Amp, Módulo de Corriente Primaria Clasificación de 600V - Costado del Máster.
9121-PA16-TT(3) Contactos, cable #2, 200 Amp, Clasificación de 600V, Módulo de Corriente Primaria - Costado de Herramientas.