|  |  | 日本語  | Português
NEW Products
Sensor F/T: Axia80-M20  
 
 
Skip Navigation Links > > > > Axia80-M20



Ventajas del Producto
  • A high-performance, easy-to-use sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.
  • All of the electronics are built into the transducer body, which keeps the cost down and the footprint smaller. Like all of ATI's F/T products, the Axia80 features superior quality and robustness.
  • Available with Ethernet, EtherCAT, and Serial (RS422 and RS485) communication.
  • Extremely-High Strength: Precision-machined from high-strength aircraft aluminum. Maximum allowable single-axis overload values of 5.0 to 12.5 times rated capacities.
  • High Signal-to-Noise Ratio: Strain gages provide exceptional resolution and accuracies better than 2% full scale across all axes and calibrations.
  • IP64 Protection from dust and splashing water.

Aplicaciones Típicas
  • Electronic assembly
  • Polishing
  • Real-time force control
  • Product testing
  • Pick and place
  • Collaborative robotics
Axia80-M20 Transducer
Axia80-M20 Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta