简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Casa
NEW Products
Productos
Librería
Compañía
Contáctenos
Mapa del Sitio
Módulos de paso de 100Mb Ethernet/EtherNetIP/EtherCAT/PROFINET : GBX  
 
 
Skip Navigation Links

 

 

Product Description
GBX 10 Gigabit Ethernet Modules provide safe and reliable transmission of high-speed data, signals, and fieldbus communication for advanced automation, AI, and Industry 4.0.

Features and Benefits

  • Plug-and-play M12 8-pin X-code connectors for Cat6/Cat6a industrial ethernet cables saves times during integration – no stripping, crimping, or soldering.
  • Configurable cable exit between -90°, 0°, and +90° radial positions allows user to optimize cable dress/routing to reduce cable strain and maximize system uptime.
  • Up to 1 million mating cycles to excel in advanced industries like automotive, aerospace, testing, and more.
  • Compatibility with ATI Standard and Heavy-Duty QC Tool Changers and Utility Couplers for module standardization.
  • Supports Power over Ethernet (PoE), Class III.
  • IP65 protection when coupled.

GBX Modules (Master and Tool) Shown
GBX Modules (Master and Tool) Shown

Part NumberSideNotes
9120-GBX-MM10 Gigabit Ethernet Pass-through Module, M12 X-coded, Master
9120-GBX-TT10 Gigabit Ethernet Pass-through Module, M12 X-coded, Tool