简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Casa
NEW Products
Productos
Librería
Compañía
Contáctenos
Mapa del Sitio
Módulos de Rápida Conexión DeviceNet: DB15-M,DB10-T  
 
 
Skip Navigation Links

 

 

Product Description
  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick-Connect compatible.)
  • An integrated double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • DB15 only works with JU6, JU7 Valve Adapters.
  • Supports Air Supply monitoring via Pressure Switch input.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.
  • ATI's Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.

DB15 Master and DB10 Tool Modules
DB15 Master and DB10 Tool Modules

Part NumberSideNotes
9121-DB15-MMQuick Connect Capable DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface, TSI on Tool, No RTL Bypass, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master (RTL Sensors in Series). Includes 3-Pin M8 Connector for Air Supply Pressure Monitoring. Tool-ID from the Tool module also supported - Master side
9121-DB10-TTQuick Connect Capable DeviceNet Module with 5 independent switch Tool-ID and mechanical switch TSI, Supports Arc Switch on the Master - Tool side